SLVS258B November   1999  – December 2016 TPS60130 , TPS60131 , TPS60132 , TPS60133

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Options
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Dissipation Ratings
    7. 7.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Operating Principle
      2. 9.3.2 Adaptive Mode Switching
      3. 9.3.3 Pulse-Skip Mode
      4. 9.3.4 Start-Up Procedure
      5. 9.3.5 Shutdown
      6. 9.3.6 Undervoltage Lockout
      7. 9.3.7 Low Battery Detector (TPS60130 and TPS60132)
      8. 9.3.8 Power Good Detector (TPS60131 and TPS60133)
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Applications
      1. 10.2.1 Paralleling of Two TPS6013x to Deliver 600-mA Total Output Current
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Capacitor Selection
        3. 10.2.1.3 Application Curves
      2. 10.2.2 TPS6013x Operated With Ultra-Low Quiescent Current
        1. 10.2.2.1 Design Requirements
      3. 10.2.3 Regulated Discharge of the Output Capacitors After Disabling of the TPS6013x
        1. 10.2.3.1 Design Requirements
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Power Dissipation
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Related Links
    3. 13.3 Receiving Notification of Documentation Updates
    4. 13.4 Community Resources
    5. 13.5 Trademarks
    6. 13.6 Electrostatic Discharge Caution
    7. 13.7 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

TPS60130 and TPS60132 PWP Package
20-Pin HTSSOP
Top View
TPS60130 TPS60131 TPS60132 TPS60133 pintout_tps60130_tps60132_SLVS258A.gif
TPS60131 and TPS60133 PWP Package
20-Pin HTSSOP
Top View
TPS60130 TPS60131 TPS60132 TPS60133 pintout_tps60131_tps60133_SLVS258A.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
C1+ 6 Positive pin of the flying capacitor C1
C1– 8 Negative pin of the flying capacitor C1
C2+ 15 Positive pin of the flying capacitor C2
C2– 13 Negative pin of the flying capacitor C2
ENABLE 3 I Enable input. Connect ENABLE to IN for normal operation. When ENABLE is a logic low, the device turns off and the supply current decreases to 0.05 µA. The output is disconnected from the input when the device is disabled.
FB 4 I Feedback input. Connect FB to OUT as close to the load as possible to achieve best regulation. A resistive divider is on the chip to match internal reference voltage of 1.21 V.
GND 1, 2, 19, 20 Ground. Analog ground for internal reference and control circuitry. Connect to PGND pins through a short trace.
IN 7, 14 I Supply input. Bypass IN to PGND with a capacitor that has half of the capacitance of the output capacitor. Connect both IN pins together through a short trace.
LBO/PG 17 O Low battery detector output (TPS60130 and TPS60132) or Power Good output (TPS60131 and TPS60133). Open drain output of the low battery or Power Good comparator. It can sink 1 mA. TI recommends a 100-kΩ to 1-MΩ pullup resistor to OUT. Leave the pin unconnected if the low battery or Power Good detector is not used.
LBI/NC 18 I Low battery detector input (TPS60130 and TPS60132 only). The voltage at this input is compared to the internal 1.21-V reference voltage. Connect this pin to ground if the low battery detection function is not used. On the TPS60131 and TPS60133, this pin is not connected.
OUT 5, 16 O Regulated 5-V power output. Connect both OUT pins through a short trace and bypass OUT to GND with the output filter capacitor CO.
PGND 9, 10, 11, 12 Power ground. Charge-pump current flows through this pin. Connect all PGND pins together.