TPS60132

ACTIVE

3 cell to regulated 5V, 150mA high efficiency charge pump with low battery comparator

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS60150 ACTIVE 140mA, 5V Charge Pump in 2x2 SON Wider voltage range, smaller solution size

Product details

Iout (max) (A) 0.15 Vin (min) (V) 2.7 Vin (max) (V) 5.4 Type Charge pump Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00006
Iout (max) (A) 0.15 Vin (min) (V) 2.7 Vin (max) (V) 5.4 Type Charge pump Switching frequency (min) (kHz) 210 Switching frequency (max) (kHz) 450 Features Enable Vout (min) (V) 5 Vout (max) (V) 5 Rating Catalog Operating temperature range (°C) -40 to 85 Iq (typ) (A) 0.00006
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Up to 90% Efficiency From 2.7-V to 5.4-V Input Voltage Range Because of Special Switching Topology
  • Up to 300-mA Output Current (TPS60130 and TPS60131)
  • No Inductors Required, Low EMI
  • Regulated 5-V ±4% Output
  • Only Four External Components Required
  • 60-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Disconnected in Shutdown
  • Thermally-Enhanced PowerPAD™ Package
  • Up to 90% Efficiency From 2.7-V to 5.4-V Input Voltage Range Because of Special Switching Topology
  • Up to 300-mA Output Current (TPS60130 and TPS60131)
  • No Inductors Required, Low EMI
  • Regulated 5-V ±4% Output
  • Only Four External Components Required
  • 60-µA Quiescent Supply Current
  • 0.05-µA Shutdown Current
  • Load Disconnected in Shutdown
  • Thermally-Enhanced PowerPAD™ Package

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

The TPS6013x step-up, regulated charge pump devices generate a 5-V ±4% output voltage from a 2.7-V to 5.4-V input voltage (three alkaline, NiCd, or NiMH batteries or one Lithium or Lilon battery). The output current is 300 mA for the TPS60130 and TPS60131, and 150 mA for the TPS60132 and TPS60133 devices, all from a 3-V input. Only four external capacitors are required to build a complete high efficiency dc/dc charge pump converter. To achieve the high efficiency over a wide input voltage range, the charge pump automatically selects between a 1.5× or doubler conversion mode. From a 3-V input, all ICs can start with full load current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS6013x Regulated 5-V, 300-mA High-Efficiency Charge Pump DC-DC Converters datasheet (Rev. B) PDF | HTML 16 Dec 2016
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
EVM User's guide Evaluation Modules (EVMs) for TPS6012x and TPS6013x 22 Dec 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS60130EVM-143 — 3 battery cells/1 Li-Ion cell to 5.0V, 300mA high efficiency charge pump EVM

The TPS60130EVM-143 is an evaluation tool for the high-efficiency charge pump TPS60130. The development tool includes a tested evalutation module (EVM), a design guide (SLVU022) that contains the schematic, bill of material, components placement, layout and the setup of the EVM. There is also the (...)

User guide: PDF
Not available on TI.com
Package Pins Download
HTSSOP (PWP) 20 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos