SLVU890A April   2013  – August 2021 TPS54531

 

  1.   Trademarks
  2. 1Introduction
  3. 2Performance Specification Summary
  4. 3Modifications
    1. 3.1 Output Voltage Setpoint
    2. 3.2 Output Filter and Closed-Loop Response
  5. 4Test Setup and Results
    1. 4.1  Input/Output Connections
    2. 4.2  Efficiency
    3. 4.3  Load Regulation
    4. 4.4  Line Regulation
    5. 4.5  Loop Response
    6. 4.6  Load Transient Response
    7. 4.7  Output Voltage Ripple
    8. 4.8  Input Voltage Ripple
    9. 4.9  Start-Up
    10. 4.10 Shutdown
  6. 5Board Layout
    1. 5.1 Layout
  7. 6Schematic, Bill of Materials, and Reference
    1. 6.1 Schematic
    2. 6.2 Bill of Materials
    3. 6.3 Reference

Load Transient Response

The TPS54531EVM-530 response to load transient is shown in Figure 4-6. The current step is from 1.25 A to 3.75 A. Total peak-to-peak voltage variation is as shown.

GUID-52488C48-21C7-4371-BF1F-817026D79B37-low.gifFigure 4-6 TPS54531EVM-530 Load Transient Response