SLVUBN2 May   2022 TPS62088A , TPS62089A

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Fixed Output Voltage Operation
      2. 1.2.2 Input and Output Capacitors
  2. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Setup
  3. 3Board Layout
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Fixed Output Voltage Operation

U1 can be replaced with the fixed output voltage version of the IC for evaluation. For fixed output voltage version operation, replace R1 with a 0-Ω resistor and remove R2 and C4.