TPS62089A

ACTIVE

2.4-V to 5.5-V input, 2-A, step-down converter in 1.2-mm x 0.8-mm WCS package with forced-PWM

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 4000 Switching frequency (max) (kHz) 4000 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO fixed Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 4 Duty cycle (max) (%) 100
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • DCS-Control topology
  • Up to 95% efficiency
  • 26-mΩ and 26-mΩ internal power MOSFETs
  • 2.4-V to 5.5-V input voltage range
  • 4-µA operating quiescent current
  • 1% output voltage accuracy
  • 4-MHz switching frequency
  • Power save mode for light-load efficiency
  • A forced-PWM version for CCM operation
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • Available in 6-pin WCSP and PowerWCSP with 0.4-mm pitch
  • 0.3-mm tall YWC package supports embedded systems
  • Supports 12 mm2 solution size
  • Supports < 0.6 mm height solution
  • Create a custom design using the TPS62088 with the WEBENCH® Power Designer
  • DCS-Control topology
  • Up to 95% efficiency
  • 26-mΩ and 26-mΩ internal power MOSFETs
  • 2.4-V to 5.5-V input voltage range
  • 4-µA operating quiescent current
  • 1% output voltage accuracy
  • 4-MHz switching frequency
  • Power save mode for light-load efficiency
  • A forced-PWM version for CCM operation
  • 100% duty cycle for lowest dropout
  • Active output discharge
  • Power good output
  • Thermal shutdown protection
  • Hiccup short-circuit protection
  • Available in 6-pin WCSP and PowerWCSP with 0.4-mm pitch
  • 0.3-mm tall YWC package supports embedded systems
  • Supports 12 mm2 solution size
  • Supports < 0.6 mm height solution
  • Create a custom design using the TPS62088 with the WEBENCH® Power Designer

The TPS6208xx device family is a high-frequency synchronous step-down converters optimized for small solution size and high efficiency. With an input voltage range of 2.4 V to 5.5 V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The forced PWM version of the device maintains a CCM operation across any load. The 4-MHz switching frequency allows the device to use small external components. Together with its DCS-control architecture, excellent load transient performance, and output voltage regulation accuracy are achieved. Other features like overcurrent protection, thermal shutdown protection, active output discharge, and power good are built in. The device is available in a 6-pin WCSP package.

The TPS6208xx device family is a high-frequency synchronous step-down converters optimized for small solution size and high efficiency. With an input voltage range of 2.4 V to 5.5 V, common battery technologies are supported. At medium to heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The forced PWM version of the device maintains a CCM operation across any load. The 4-MHz switching frequency allows the device to use small external components. Together with its DCS-control architecture, excellent load transient performance, and output voltage regulation accuracy are achieved. Other features like overcurrent protection, thermal shutdown protection, active output discharge, and power good are built in. The device is available in a 6-pin WCSP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62825A ACTIVE 2.4-V to 5.5-V input, 2-A step-down converter with forced PWM in 1.5-mm × 1.5-mm VSON-HR package Lower switching frequency of 2.2-MHz and QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS62088 and TPS6208xA, 2.4-V to 5.5-V Input, Tiny 6-Pin 2-A/3-A Step-Down Converter in 1.2-mm × 0.8-mm Wafer Chip Scale Package and Suitable for Embedding datasheet (Rev. E) PDF | HTML 12 Nov 2021
Certificate TPS62089AEVM-187 EU RoHS Declaration of Conformity (DoC) 09 Jun 2022
EVM User's guide TPS6208xA Step-Down Converter Evaluation Module User's Guide PDF | HTML 20 May 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62089AEVM-187 — 5.5-V input, 3-A output synchronous step-down converter evaluation module at forced-PWM

The TPS62089AEVM-187 facilitates the evaluation of the TPS62089A 2-A step-down converter with DCSControl™ in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM outputs a 1.8-V output voltage with 1% accuracy from input voltages between 2.4 V and 5.5 V with a maximum solution (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62089A PSPICE Model

SLVME02.ZIP (163 KB) - PSpice Model
Package Pins Download
DSBGA (YFP) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos