SLVUCO3A June   2023  – November 2023 TPS22999

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  5. 2Electrical Performance
  6. 3Schematic
  7. 4PCB Layout
    1. 4.1 Setup
  8. 5Operation
  9. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Rise Time Test Setup
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Features

This EVM has the following features:

  • VIN input voltage range: 0.1 V to Vbias
  • Access to the VIN, VOUT, EN, VBIAS, PG, and GND pins of the TPS22999 load switch
  • Onboard CIN and COUT capacitors with landing pads for optional additional capacitance