SLVUCO3A June   2023  – November 2023 TPS22999

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Description
    2. 1.2 Features
  5. 2Electrical Performance
  6. 3Schematic
  7. 4PCB Layout
    1. 4.1 Setup
  8. 5Operation
  9. 6Test Configurations
    1. 6.1 On-Resistance (RON) Test Setup
    2. 6.2 Rise Time Test Setup
  10. 7Bill of Materials (BOM)
  11. 8Revision History

Description

Table 1-1 lists a short description of the TPS22999 load switch performance specification. For additional details on load switch performance, application notes, and device data sheets, see www.ti.com/loadswitch.

Table 1-1 TPS22999 Characteristics
EVMDeviceRise Time Typical (μs)VBIAS (V)VIN (V)Enable
(ON Pin)
Power Good (PG Pin)Quick Output Discharge Typical
PSIL249TPS22999Fixed2.3 V to 5.5 V0.1 V to Vbias – 1 VActive HighActive Low5.3 Ω