SLVUCO5 March   2023 TPS7H1111-SEP , TPS7H1111-SP

PRODUCTION DATA  

  1.   TPS7H1111EVM
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Related Information
    2. 1.2 Features of the TPS7H1111-SEP
    3. 1.3 Applications
  4. 2Setup
    1. 2.1 Input/Output Connectors and Jumper Descriptions
      1. 2.1.1 Jumpers
      2. 2.1.2 Test Points
    2. 2.2 Equipment Setup
  5. 3Operation
  6. 4Adjustable Operation
  7. 5Test Results
    1. 5.1 Enable and Soft Start Timing
    2. 5.2 PSRR
    3. 5.3 Stability
    4. 5.4 Noise Spectral Density
  8. 6Board Layout
  9. 7Schematic
  10. 8Bill of Materials

Noise Spectral Density

Figure 5-4 shows the typical Noise Spectral Density (NSD) performance of the TPS7H1111EVM operating with a 1 A load and the following conditions: VIN = 2.5 V, VBIAS = 5 V, VOUT = 1.8 V.

GUID-20230303-SS0I-BBVF-JNJX-6KBB27WPQHVS-low.svg Figure 5-4 Output Noise vs. Frequency (Noise Spectral Density)