SLVUCO5 March 2023 TPS7H1111-SEP , TPS7H1111-SP
PRODUCTION DATA
Designator | Qty | Description | Part Number | Manufacturer |
---|---|---|---|---|
C1 | 1 | Capacitor, tantalum, 100 μF, 20 V, ±10%, 0.4 Ω, AEC-Q200 Grade 1, SMD, 7343-43 | TAJE107K020TNJV | AVX |
C3 | 1 | Capacitor, ceramic, 1 μF, 25 V, ±10%, X7R, 0805 | TMK212B7105KG-T | Taiyo Yuden |
C4 | 1 | Capacitor, ceramic, 0.1 μF, 25 V, ±10%, X7R, 0603 | 8.85012E+11 | Wurth Elektronik |
C8, C9 | 2 | Cap Tant Solid 100uF 20V E CASE 10% (7.3 X 4.1 X 4.3mm) SMD 7343-43 0.035 Ohm 125°C T/R | TRME107K020R0035 | KYOCERA AVX |
C11 | 1 | Capacitor, ceramic, 4700 pF, 25 V, ±5%, C0G/NP0, 0805 | 08053A472JAT2A | AVX |
C12 | 1 | Capacitor, tantalum, 10 μF, 35 V, ±10%, 1.6 Ω, SMD, 6032-28 | 293D106X9035C2TE3 | Vishay-Sprague |
C13, C14 | 2 | Capacitor, ceramic, 4.7 μF, 50 V, ±10%, X7R, AEC-Q200 Grade 1, | CGA8M3X7R1H475K200KB | TDK |
J1, J2, J7, J9, J10, J11 | 6 | Standard banana jack, uninsulated, 5.5 mm | 575-4 | Keystone |
J3, J4, J5, J8 | 4 | SMA Connector Receptacle, Female Socket 50 Ω Through Hole Solder, PTH_RF_CONN | 733910060 | Molex |
J6 | 1 | Compact Probe Tip Circuit Board Test Points, TH, 25 per, TH Scope Probe | 131-5031-00 | Tektronix |
J12, J13 | 2 | Header, 2.54 mm, 3x1, tin, TH | 22284030 | Molex |
L1, R1 | 2 | Resistor, 0 Ω, 1%, 0.75 W, AEC-Q200 Grade 0, 1210 | CRCW12100000Z0EAHP | Vishay-Dale |
R2 | 1 | Resistor, 56.2 kΩ, 1%, 0.1 W, 0603 | RC0603FR-0756K2L | Yageo |
R3, R10, R12 | 3 | Resistor, 10.0 kΩ, 0.1%, 0.1 W, 0603 | RT0603BRD0710KL | Yageo America |
R4 | 1 | Resistor, 51.0 Ω, 1%, 0.1 W, 0603 | RC0603FR-0751RL | Yageo |
R5 | 1 | Resistor, 44.2 kΩ, 0.1%, 0.1 W, 0603 | RT0603BRD0744K2L | Yageo America |
R6 | 1 | Resistor, 10.0 Ω, 1%, .5 W, AEC-Q200 Grade 0, 0805 | ERJ-P6WF10R0V | Panasonic |
R7 | 1 | Resistor, 28.0 kΩ, 1%, 0.1 W, 0603 | RC0603FR-0728KL | Yageo |
R8 | 1 | Resistor, 18.0 kΩ, 0.1%, 0.1 W, 0603 | RT0603BRD0718KL | Yageo America |
R9 | 1 | Resistor, 12.0 kΩ, 0.1%, 0.1 W, 0603 | RT0603BRD0712KL | Yageo America |
R11 | 1 | Resistor, 5.05 kΩ, 0.5%, 0.1 W, 0603 | RT0603DRE075K05L | Yageo America |
TP1, TP2, TP3, TP4, TP5, TP10, TP12 | 7 | Test point, multipurpose, red, TH | 5010 | Keystone Electronics |
TP6, TP7, TP8, TP9, TP13 | 5 | Test point, multipurpose, yellow, TH | 5014 | Keystone Electronics |
TP11, TP14, TP15 | 3 | Test point, multipurpose, black, TH | 5011 | Keystone Electronics |
U1 | 1 | 1.5-A, Ultra-Low Noise, High PSRR Radiation Hardened LDO (SOP28) | TPS7H1111PWPTSEP | Texas Instruments |
C2 | 0 | Capacitor, tantalum polymer, 10 μF, 25 V, ± 20%, 0.15 Ω, 3216-18 SMD | TCJA106M025R0150 | AVX |
C5, C10, C17, C18, C19, C20 | 0 | Capacitor, ceramic, 0.1 μF, 25 V, ±10%, X7R, 0603 | C1608X7R1E104K080AA | TDK |
C6, C16, C21 | 0 | Capacitor, ceramic, 1 μF, 25 V, ±10%, X7R, 0805 | TMK212B7105KG-T | Taiyo Yuden |
C7, C22 | 0 | Capacitor, ceramic, 6.8 μF, 50 V, ± 10%, X7R, AEC-Q200 Grade 1, | CGA8P3X7R1H685K250KB | TDK |
C15 | 0 | Capacitor, ceramic, 0.01 μF, 16 V, ±5%, C0G/NP0, 0805 | B37947K9103J62 | TDK |