SLVUCQ2A july   2023  – july 2023 TPSF12C1 , TPSF12C1-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
    5.     General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 EVM Description
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 EVM Performance Validation
    5. 2.5 AEF Design Flow
      1. 2.5.1 AEF Circuit Optimization and Debug
  9. 3Implementation Results
    1. 3.1 EMI Performance
    2. 3.2 Thermal Performance
    3. 3.3 Surge Immunity
    4. 3.4 SENSE and INJ Voltages
    5. 3.5 Insertion Loss
    6. 3.6 Passive vs. Active Solution Comparison
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout
      1. 4.3.1 Assembly Drawings
      2. 4.3.2 Multi-Layer Stackup
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1.     Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content
  14. 8Revision History

Bill of Materials

Table 4-1 EVM Component BOM
REF DESQTYVALUEDESCRIPTIONPACKAGEPART NUMBERMANUFACTURER
C1, C2, C332.2 µFCAP, MKP, 2.2 µF, 310 VAC, X226 x 15 x 25 mm890334026034Würth Elektronik
C4, C5, C6, C7 4 2.2 nF CAP, CERM, 2.2 nF, 300 VAC, Y2 8 mm disc DE2E3SA222MA3BX02F MuRata
C8, C9 2 680 pF CAP, CERM, 680 pF, 300 VAC, Y2 7 mm disc DE2B3SA681KN3AX02F MuRata
C10 1 4.7 nF CAP, CERM, 4.7 nF, 300 VAC, Y2 10 mm disc DE2E3SA472MA3BX02F MuRata
C11 1 8.2 nF CAP, CERM, 8.2 nF, 50 V, X7R 0603 GCD188R71H822KA01D MuRata
C12 1 4.7 nF CAP, CERM, 4.7 nF, 50 V, X7R 0603 C0603C472J5RACTU Kemet
C13147 nFCAP, CERM, 47 nF, 50 V, X7R0603CGA3E2X7R1H473K080AAMuRata
C1411 µFCAP, CERM, 1 µF, 25 V, X7R0603CGA3E1X7R1E105K080ACTDK
C15 1 1 µF CAP, CERM, 1 µF, 50 V, X7R 0603 C2012X7R1H105K085AC TDK
C16 1 10 µF CAP, CERM, 10 µF, 25 V, X7R 1206 GRM31CR71E106KA12L MuRata
C17, C18 2 10 nF CAP, CERM, 10 nF, 50 V, X7R 0603 C0603X103K5RACTU Kemet
C19 1 10 pF CAP, CERM, 10 pF, 50 V, C0G/NP0 0603 CGA3E2C0G1H100D080AA TDK
C2011 nFCAP, CERM, 1 nF, 1 kV, X7R1206GRM31BR73A102KW01LMuRata
D3124 VTVS diode, 24 V standoff, 50 V at 8 ASOD-323STS321240B301Eaton
J11Receptacle, 6 × 1, 2.54 mm, gold, THSSW-106-01-G-SSamtec
J2, J3, J4 3 Connector, SMT, SMB jack assembly, 50 Ω 131-3711-201 Cinch Connectivity
J5, J6 2 3-position terminal block, 0.25" 1714968 Phoenix Contact
J7, J8 2 Header, 100 mil, 3 × 1, gold, TH TSW-103-07-G-S Samtec
L1, L2 2 2.2 mH Common-mode choke, 2 mH, 10 A, 6 mΩ 23 x 17 x 25 mm 7448031002 Würth Elektronik
R1, R2 2 0 Ω RES, 0 Ω, 5%, 0.25 W 1206 CRCW12060000Z0EA Vishay-Dale
R3 1 49.9 Ω RES, 49.9 Ω, 1%, 0.1 W 0603 CRCW060349R9FKEA Vishay-Dale
R4 1 698 Ω RES, 698 Ω, 1%, 0.1 W 0603 CRCW0603698RFKEA Vishay-Dale
R5 1 1 kΩ RES, 1 kΩ, 1%, 0.1 W 0603 CRCW06031K00FKEA Vishay-Dale
R6 1 200 Ω RES, 200 Ω, 1%, 0.1 W 0402 CRCW0603200RFKEA Vishay-Dale
R7 1 90.9 kΩ RES, 90.9 kΩ, 1%, 0.1 W 0602 CRCW060390k9FKEA Vishay-Dale
R8 1 10 kΩ RES, 10 kΩ, 1%, 0.1 W 0603 CRCW060310K0FKEA Vishay-Dale
R9 1 1.5 kΩ RES, 1.5 kΩ, 1%, 0.1 W 0402 CRCW06031K50FKEA Vishay-Dale
R10, R11, R12 3 330 kΩ RES, 330 kΩ, 1%, 0.25 W 1206 RC1206FR-07330KL Yageo America
RV1, RV2, RV3 3 470 V, 10 kA varistor 20 mm disk V20E300P Littelfuse
TP1 1 Test point, multipurpose, black, TH 5011 Keystone Electronics
U11TPSF12C1 common-mode active filterSOT23-THIN (14)TPSF12C1DYYRTexas Instruments
U2 1 TPS7A4901 36 V, 150 mA LDO with high PSRR MSOP (8) TPS7A4901DGNR Texas Instruments