SLYU066 October 2023
Table 5-1 provides the parts list for the TMAG3001 EVM.
DESIGNATOR | QUANTITY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
---|---|---|---|---|---|---|
!PCB | 1 | Printed Circuit Board | SENS120 | Any | ||
C1_A1, C1_A2 | 2 | 1uF | CAP, CERM, 1 μF, 25 V,+/- 10%, X5R, 0402 | 0402 | GRM155R61E105KA12D | MuRata |
C2_A1, C2_A2 | 2 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 20%, X7R, 0402 | 0402 | GRM155R71H104ME14D | MuRata |
FID1, FID2, FID3 | 3 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |
J1_A1, J1_A2 | 2 | CONN HEADER R/A 12POS 2 MM | HDR12 | NRPN062PARN-RC | Sullins Connector Solutions | |
J2_A1, J2_A2 | 2 | Header, 2.54mm, 3x2, Gold, SMT | Header, 2.54mm, 3x2, SMT | 61000621121 | Wurth Elektronik | |
J3_A1, J3_A2, J4_A1, J4_A2 | 4 | Header, 2.54 mm, 4x1, Gold, TH | Header, 2.54 mm, 4x1, TH | PBC04SAAN | Sullins Connector Solutions | |
R1_A1, R1_A2 | 2 | 0 | RES, 0, 5%, 0.05 W, 0201 | 0201 | CRCW02010000Z0ED | Vishay-Dale |
R2_A1, R2_A2, R3_A1, R3_A2, R4_A1, R4_A2 | 6 | 4.7k | RES, 4.7k, 5%, 0.05 W, 0201 | 0201 | RC0201JR-7D4K7L | Yageo America |
SH-J1, SH-J2 | 2 | 1x2 | Shunt, 100mil, Flash Gold, Black | Closed Top 100mil Shunt | SPC02SYAN | Sullins Connector Solutions |
TP_A1, TP_A2 | 2 | Test Point, Compact, Red, TH | Red Compact Testpoint | 5005 | Keystone Electronics | |
U1_A1 | 1 | 3-Axis Linear Hall-Effect Sensor with I2C Interface | DSBGA6 | TMAG3001A1 | Texas Instruments | |
U1_A2 | 1 | 3-Axis Linear Hall Effect Sensor With I2C Interface | DSBGA6 | TMAG3001A2 | Texas Instruments |