SLYY197A october 2020 – october 2020 BQ79600-Q1 , BQ79606A-Q1 , BQ79616-Q1 , CC2642R-Q1
Going deeper into the TI protocols used in both solutions, the wired solution uses a differential, bidirectional and half-duplex interface, and therefore has a transmitter (TX) and receiver (RX) on both the high- and low-side communication interfaces to propagate information from low to high by default. These TX and RX functions are controlled automatically by the hardware based on the device’s base or stack detection, and the data is re-clocked as it propagates to each module. The RX topology of the BQ796xx devices is similar to RS-485 but with added design mechanisms to attenuate high common-mode voltages caused by the noisy conditions typical in vehicle environments. Each byte transmits at 2 MHz (250 ns per pulse or 500 ns per couplet). As shown in Figure 4, the time between each byte depends on the UART baud rate (1 Mbps in normal operation), but the byte time is always the same.
| Considerations | Wired BMS | Wireless BMS |
|---|---|---|
| Weight |
|
|
| Design flexibility and serviceability |
|
|
| Measurement |
|
|
| Reliability |
|
|
| Security |
|
|
Figure 4 BQ796xx Byte-level
Communications.
Figure 5 Wired Isolated Circuit
Example.The wired interface is designed to support capacitive or inductive isolation for robustness amid stringent automotive EMC/EMI specification limits. Figure 5 shows an example using capacitors and chokes. You would design the circuit between each battery monitor PCB, with as many as 64 devices all in one stack, to support varying sizes of vehicle battery modules.
To meet the requirements of tier-1 and original equipment manufacturers developing next-generation EVs, TI developed a proprietary wireless BMS protocol based on Bluetooth® Low Energy technology operating in the 2.4-GHz frequency band. Table 2 lists features for the TI wireless BMS protocol, including the star network configuration to support as many as 32 nodes per central unit; the ability to provide high-throughput, low-latency data transmission; and the use of a functional safety-rated protocol.
| Function | Target |
|---|---|
| Safety-critical reaction time (latency) | Max. 100 ms (safety) |
| Data throughput | Up to 400 bytes per wireless device |
| Link reliability | 99.9999% |
| Security | Secured and encrypted messages |
| Scalability | Up to 32 wireless devices and more |
| Multi-cluster support | Yes |
| Functional safety | ASIL-D / ASIL-C at the system level |
| Power consumption | <1 mA (avg) at primary nodes, <1 mA (avg) at secondary nodes |
| Link budget | >95 dB |
| Time for forming network | <600 ms |
The key difference between the two protocols is the daisy- chain twisted pair wiring propagating the signal from the MCU all the way to the top monitor and back down; in a wireless star network configuration, each individual module can communicate independently back to the host processor. Both solutions do provide specifications that are highly important for automotive systems to deliver large amounts of pertinent battery pack data quickly, safely and reliably.