SNAA362 November 2022 LMK6C , LMK6D , LMK6H , LMK6P
Parameter | LMK6C/D/P/H BAW Oscillator Specifications and Details | Quartz Oscillator Specifications and Details | BAW Benefits Over Quartz | Advantage |
---|---|---|---|---|
Flexibility | One BAW die + One base die (Singe IC solution to support any frequency, voltage supply, pin to pin compatible) | Frequency limitations | Alleviates supply constraints, single IC supports all frequencies | BAW Oscillator |
Temperature Stability | ±10 ppm (Maintains temperature stability irrelevant of temperature range) | As temperature increases so does ppm stability | Tighter stability at extended temperature | BAW Oscillator |
Jitter BW 12 kHz–20 MHz | 125 fs max (LVDS, LVPECL, HCSL) 500 fs max (LVCMOS) | High end performs similar to BAW | BAW matches well with top end of the Quartz market | Similar |
Power Supply Noise Immunity | -70 dBc (Peak spur due to 50 mV injection on 3.3 V power supply from 50 kHz to 1 MHz) (Integrated LDO) | Typically has no integrated LDO | No external LDO or DC/DC converter required to optimize performance | BAW Oscillator |
Vibration | MIL_STD_883F Method 2002 Condition A (In addition to MIL standard, the BAW oscillator has a typical vibration stability of ~1 ppb/g. This results in minimal phase noise impact due to vibration.) | Typically does not pass MIL-STD. Can be as high as 10+ ppb/g. | Minimal impact from environmental effects | BAW Oscillator |
Shock | MIL_STD_883F Method 2007 Condition B (In addition to MIL standard, can withstand much higher shock levels) | Typically does not pass MIL-STD. Can fail at 2,000g. | Minimal impact from environmental effects | BAW Oscillator |