SNIA053 june   2023 TMP61-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Heat Sink Temperature Sensor Monitoring
  5. 2Test Overview
    1. 2.1 Hardware
      1. 2.1.1 Keysight E3631A Power Supply
      2. 2.1.2 Sorensen DCS 40-25E Programmable DC Power Supply
      3. 2.1.3 B&K Precision 8500 DC Electronic Load
      4. 2.1.4 TDS3014B Tektronix Digital Oscilloscope
      5. 2.1.5 Fluke TiS60+ Thermal Imager
      6. 2.1.6 MSP430F5529LP LaunchPad
    2. 2.2 Isolated Gate Driver
    3. 2.3 IGBT Module
    4. 2.4 NTC Ring Lug
    5. 2.5 TMP6 Ring Lug
    6. 2.6 Schematic
  6. 3Test Implementation
    1. 3.1 Data Collected
    2. 3.2 Test Results
  7. 4Design Recommendations
    1. 4.1 Ring Lugs for the TMP6
    2. 4.2 Thermal Epoxy
  8. 5Summary
  9. 6References

Sorensen DCS 40-25E Programmable DC Power Supply

The Sorensen™ DCS 40-25E programmable DC power supply is designed for a wide range of applications requiring DC power in a small form factor with high-frequency switching technology. The output of this supply is 0 V to 40 V and 0 A to 25 A with an output power of 1.0 kW. This DC power supply provides 15 V DC and 20 A to the IGBT Module.

GUID-8F832998-D9DC-44A3-B2D4-F0BA0DD6E05B-low.jpg Figure 2-3 Sorensen DCS 40-25E Programmable DC Power Supply