SNLU300A January 2023 – February 2023 DS160PR1601 , DS320PR1601
The DS320PR1601 divides the 32 channels of the device into 4 groups of 8 channels each. There are two Downstream groups and two Upstream groups. On the DS320PR1601RSC-EVM, the Downstream channels refer to channels where the data flows from CPU to DS320PR1601 to Endpoint. The Upstream channels refer to channels where the data flows from the Endpoint to DS320PR1601 to CPU. Table 2-4 lists the Downstream channel mapping of the DS320PR1601. Table 2-5 lists the Upstream channel mapping of the DS320PR1601.
PCIe Lane | DS320PR1601 Channel | I2C ADDR CONFIG PINS | Channel Bank | Example I2C Address | Bank Channel# | |
---|---|---|---|---|---|---|
0 | A_PEx0 | A_ADDR1_7-0 {Example Pin State = L0} | A_ADDR0_7-0 {Example Pin State = L0} | 0 | 18h | 0 |
1 | A_PEx1 | 18h | 1 | |||
2 | A_PEx2 | 18h | 2 | |||
3 | A_PEx3 | 18h | 3 | |||
4 | A_PEx4 | 1 | 19h | 4 | ||
5 | A_PEx5 | 19h | 5 | |||
6 | A_PEx6 | 19h | 6 | |||
7 | A_PEx7 | 19h | 7 | |||
8 | A_PEx8 | A_ADDR1_15-8 {Example Pin State = L0} | A_ADDR0_15-8 {Example Pin State = L1} | 0 | 1Ah | 0 |
9 | A_PEx9 | 1Ah | 1 | |||
10 | A_PEx10 | 1Ah | 2 | |||
11 | A_PEx11 | 1Ah | 3 | |||
12 | A_PEx12 | 1 | 1Bh | 4 | ||
13 | A_PEx13 | 1Bh | 5 | |||
14 | A_PEx14 | 1Bh | 6 | |||
15 | A_PEx15 | 1Bh | 7 |
PCIe Lane | DS320PR1601 Channel | I2C ADDR CONFIG PINS | Channel Bank | Example I2C Address | Bank Channel# | PD pin control | |
---|---|---|---|---|---|---|---|
0 | B_PEx0 | B_ADDR1_7-0 {Example Pin State = L0} | B_ADDR0_7-0 {Example Pin State = L2} | 1 | 1Dh | 7 | PD_7_4 |
1 | B_PEx1 | 1Dh | 6 | PD_7_4 | |||
2 | B_PEx2 | 1Dh | 5 | PD_7_4 | |||
3 | B_PEx3 | 1Dh | 4 | PD_7_4 | |||
4 | B_PEx4 | 0 | 1Ch | 3 | PD_3_0 | ||
5 | B_PEx5 | 1Ch | 2 | PD_3_0 | |||
6 | B_PEx6 | 1Ch | 1 | PD_3_0 | |||
7 | B_PEx7 | 1Ch | 0 | PD_3_0 | |||
8 | B_PEx8 | B_ADDR1_15-8 {Example Pin State = L0} | B_ADDR0_15-8 {Example Pin State = L3} | 1 | 1Fh | 7 | PD_15_12 |
9 | B_PEx9 | 1Fh | 6 | PD_15_12 | |||
10 | B_PEx10 | 1Fh | 5 | PD_15_12 | |||
11 | B_PEx11 | 1Fh | 4 | PD_15_12 | |||
12 | B_PEx12 | 0 | 1Eh | 3 | PD_11_8 | ||
13 | B_PEx13 | 1Eh | 2 | PD_11_8 | |||
14 | B_PEx14 | 1Eh | 1 | PD_11_8 | |||
15 | B_PEx15 | 1Eh | 0 | PD_11_8 |
Each channel of the DS320PR1601 features a continuous-time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to help equalize the frequency-dependent insertion loss effects of the passive channel. Each channel has 20 equalization gain settings available through CTLE index selection. The equalization gain is set by writing registers in I2C mode. For more details, refer to the DS320PR1601 data sheet.