NEW

DS320PR1601

ACTIVE

PCIe® 5.0, 32-Gbps, 16-lane linear redriver

Product details

Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications Rack server, microserver, tower server, high performance computing, hardware accelerator, network attached storage, storage area network (SAN) and host bus adapter (HBA) card, network interface card (NIC), desktop PC, motherboard Number of channels 32 Speed (max) (Gbps) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
Type Redriver Protocols CXL, PCIe1, PCIe2, PCIe3, PCIe4, PCIe5, UPI Applications Rack server, microserver, tower server, high performance computing, hardware accelerator, network attached storage, storage area network (SAN) and host bus adapter (HBA) card, network interface card (NIC), desktop PC, motherboard Number of channels 32 Speed (max) (Gbps) 32 Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZDG) 354 203.721 mm² 22.89 x 8.9
  • 16-lane linear redriver supporting PCIe 5.0, CXL 2.0, CCIX , and UPI 2.0
  • Supports data rates up to 32-Gbps
  • Intel retimer common footprint compatible
  • 64 integrated AC coupling capacitors on Tx pins inside package saving board space
  • CTLE boosts of 21 dB at 16 GHz
  • Ultra-low latency of 130 ps
  • Low additive random jitter of 50 fs for PRBS data
  • Single 3.3 V supply
  • Low active power of 164 mW/channel
  • I 2C/SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Seamless support for PCIe link training
  • Internal voltage regulator provides immunity to supply noise
  • Support for x4, x8, x16 bus width
  • 8.90 mm × 22.80 mm BGA package
  • 16-lane linear redriver supporting PCIe 5.0, CXL 2.0, CCIX , and UPI 2.0
  • Supports data rates up to 32-Gbps
  • Intel retimer common footprint compatible
  • 64 integrated AC coupling capacitors on Tx pins inside package saving board space
  • CTLE boosts of 21 dB at 16 GHz
  • Ultra-low latency of 130 ps
  • Low additive random jitter of 50 fs for PRBS data
  • Single 3.3 V supply
  • Low active power of 164 mW/channel
  • I 2C/SMBus or EEPROM programming
  • Automatic receiver detection for PCIe use cases
  • Seamless support for PCIe link training
  • Internal voltage regulator provides immunity to supply noise
  • Support for x4, x8, x16 bus width
  • 8.90 mm × 22.80 mm BGA package

The DS320PR1601 is a 32-channel (16-channel in each direction) or x16 (16-lane) low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0 and other interfaces up to 32 Gbps.

The DS320PR1601 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS320PR1601 preserves transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its equalization.

.

.

The DS320PR1601 is a 32-channel (16-channel in each direction) or x16 (16-lane) low-power high-performance linear repeater or redriver designed to support PCIe 5.0, CXL 2.0, UPI 2.0 and other interfaces up to 32 Gbps.

The DS320PR1601 receivers deploy continuous time linear equalizers (CTLE) to provide a programmable high-frequency boost. The equalizer can open an input eye that is completely closed due to inter-symbol interference (ISI) induced by an interconnect medium, such as PCB traces. The CTLE receiver is followed by a linear output driver. The linear datapaths of DS320PR1601 preserves transmit preset signal characteristics. The linear redriver becomes part of the passive channel that as a whole get link trained for best transmit and receive equalization settings. This transparency in the link training protocol results in best electrical link and lowest possible latency. Low channel-channel cross-talk, low additive jitter and excellent return loss makes the device almost a passive element in the link, but with its equalization.

.

.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS320PR810 ACTIVE PCIe® 5.0, 32-Gbps, 8-channel linear redriver 8-channel vs 16-lane redriver
DS320PR822 ACTIVE PCIe® 5.0, 32-Gbps, 8-channel linear redriver with four 2x2 crosspoint multiplexers Redriver with integrated mux

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DS320PR1601 32 Gbps 16 Lane PCIe 5.0, CXL 2.0 Linear Redriver datasheet PDF | HTML 22 Jun 2023
Application note Eye Scan With TI PCI-Express Gen5.0 Redrivers (Rev. A) PDF | HTML 16 Jan 2024
Application note How to Tune TI PCIe Gen5 Redrivers PDF | HTML 29 Aug 2023
User guide DS160PR1601 and DS320PR1601 Programming Guide (Rev. A) PDF | HTML 20 Jun 2023
Application note High-Speed PCB Layout for PCIe Gen 5 PDF | HTML 20 Jun 2023
EVM User's guide DS320PR1601-RSC-EVM User's Guide (Rev. A) PDF | HTML 26 Jan 2023
Certificate DS320PR1601RSC-EVM EU Declaration of Conformity (DoC) 23 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS320PR1601RSCEVM — DS320PR1601 32-channel PCIe® 5.0 linear redriver evaluation module

The DS320PR1601RSC-EVM evaluation module (EVM) provides a complete high-bandwidth platform for evaluating the signal conditioning features of the Texas Instruments DS320PR1601 32 Channel PCIe® 5.0 linear redriver. This evaluation board can be used for standard add-in card compliance testing, (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
NFBGA (ZDG) 354 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos