SNOAAA5 April 2024 DRV8220 , FDC1004-Q1 , LDC3114-Q1 , TMAG5131-Q1 , TMAG5173-Q1 , TMAG6180-Q1
Position sensors can be used to reliably implement various functions in automotive door handle designs. An AMR angle sensor or 3D Hall-effect sensor can enable door handle position detection for deployable door handles by measuring the angle of a rotating magnet. A Hall-effect switch can provide door open or closed detection by sensing the presence or absence of a magnet. Capacitive sensing can enable hand proximity detection and/or soft touch detection. Finally, soft touch and or push button detection can be implemented using inductive sensors. Design examples presented are based on a demo which is also featured in the demo video Designing With Position Sensors: Automotive Door Handles and the Position Sensing in Automotive Door Handle Systems application brief.