SNVU660 March 2019 TPS65653-Q1
This section lists all of the device settings that are downloaded from OTP memory.
Table 1 lists the device settings for I2C and OTP revision ID values.
Description | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
I2C address | 0x61 | ||
DEVICE_ID | Device specific ID code | DEVICE_ID | 0x0 |
OTP_ID | Identification code for OTP version | OTP_ID | 0x42 |
Table 2 lists the device settings for BUCK0 and BUCK1. The maximum allowed slew-rate for BUCKx depends on the output capacitance. Refer to the TPS65653-Q1 Dual 3 A Buck Converters data sheet for output capacitance boundary conditions.
Description | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
Buck phase configuration (2 single phase Bucks or combined 2 phase, denoted as 1+1 or 2-phase) | 1+1 | ||
Switching frequency | 4 MHz | ||
Spread spectrum | EN_SPREAD_SPEC | Disabled | |
BUCK0 | Output voltage | BUCK0_VSET | 1.800 V |
Enable, EN-pin or I2C register | BUCK0_EN_PIN_CTRL | EN-pin | |
Control for BUCK0 | BUCK0_EN | High | |
Force PWM mode or auto mode | BUCK0_FPWM | Force PWM | |
Peak current limit | BUCK0_ILIM | 4 A | |
Maximum load current limit | NA | 3 A | |
Slew rate | BUCK0_SLEW_RATE | 3.8 mV/us | |
Startup delay | BUCK0_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | BUCK0_ SHUTDOWN_ DELAY | 0 ms | |
BUCK1 | Output voltage | BUCK1_VSET | 1.000 V |
Enable, EN-pin or I2C register | BUCK1_EN_PIN_CTRL | EN-pin | |
Control for BUCK1 | BUCK1_EN | High | |
Force PWM mode or auto mode | BUCK1_FPWM | Force PWM | |
Peak current limit | BUCK1_ILIM | 4 A | |
Maximum load current limit | NA | 3 A | |
Slew rate | BUCK1_SLEW_RATE | 3.8 mV/us | |
Startup delay | BUCK1_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | BUCK1_ SHUTDOWN_ DELAY | 0 ms |
Table 3 lists the device settings for GPIOs.
Description | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
EN pin | EN pin pulldown resistor enable or disable | EN_PD | Disabled |
CLKIN pin | CLKIN or GPO2 mode selection | CLKIN_PIN_SEL | CLKIN |
CLKIN pin pulldown resistor enable or disable (applicable for both CLKIN and GPO2 modes) | CLKIN_PD | Disabled | |
Frequency of external clock when connected to CLKIN | EXT_CLK_FREQ | 2 MHz | |
Enable for the internal PLL. When PLL disabled, internal RC OSC is used | EN_PLL | Enabled | |
GPO | GPO output type (push-pull or open drain) | GPO_OD | OD |
Enable, EN-pin or I2C register | GPO_EN_PIN_CTRL | I2C | |
Control for GPO | GPO_EN | Low | |
Startup delay | GPO_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | GPO_ SHUTDOWN_ DELAY | 0 ms | |
GPO2 | GPO2 output type (push-pull or open drain) | GPO2_OD | OD |
Enable, EN-pin or I2C register | GPO2_EN_PIN_CTRL | I2C | |
Control for GPO2 | GPO2_EN | Low | |
Startup delay | GPO2_ STARTUP_ DELAY | 0 ms | |
Shutdown delay | GPO2_ SHUTDOWN_ DELAY | 0 ms |
Table 4 lists the device PGOOD settings.
Description | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
Signals monitored by PGOOD | BUCK0 output voltage | EN_PGOOD_BUCK0 | Yes |
BUCK1 output voltage | EN_PGOOD_BUCK1 | Yes | |
Thermal warning | EN_PGOOD_TWARN | Yes | |
PGOOD mode selections | PGOOD thresholds for BUCK0, BUCK1 (Undervoltage / Window (undervoltage and overvoltage)) | PGOOD_WINDOW_BUCK | Window |
PGOOD operating mode (detecting UNUSUAL situations / detecting UNVALID situations) | PGOOD_MODE | Detecting UNVALID situations | |
PGOOD signal mode (status / latched until fault source read) | PG_FAULT_GATES_PGOOD | Status | |
PGOOD output mode (push-pull or open drain) | PGOOD_OD | OD | |
PGOOD polarity (active high/ active low) | PGOOD_POL | Active High |
Table 5 lists the device protection settings.
Description | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
Protections | Thermal warning level (125°C or 137°C) | TDIE_WARN_LEVEL | 137°C |
Input overvoltage protection | NA | Enabled |
Table 6 lists the device settings for interrupts. When an interrupt from an event is unmasked, an interrupt is generated on the nINT pin.
Interrupt event | Bit Name | TPS6565342-Q1 | |
---|---|---|---|
General | PGOOD pin changing active to inactive | PGOOD_INT_MASK | Masked |
Sync clock appears or disappears | SYNC_CLK_MASK | Masked | |
Thermal warning | TDIE_WRN_MASK | Masked | |
Load measurement ready | I_MEAS_MASK | Masked | |
Register reset | RESET_REG_MASK | Masked | |
BUCK0 | Buck0 PGood active | BUCK0_PGR_MASK | Masked |
Buck0 PGood inactive | BUCK0_PGF_MASK | Masked | |
Buck0 current limit | BUCK0_ILIM_MASK | Unmasked | |
BUCK1 | Buck1 PGood active | BUCK1_PGR_MASK | Masked |
Buck1 PGood inactive | BUCK1_PGF_MASK | Masked | |
Buck1 current limit | BUCK1_ILIM_MASK | Unmasked |