SNVU660 March 2019 TPS65653-Q1
Table 7 lists the register bit values loaded from the OTP memory during device start-up.
Address | Register Name | Bit | TPS6565342-Q1 Value |
---|---|---|---|
0x00 | DEV_REV | DEVICE_ID[1:0] | 0x0 |
0x01 | OTP_REV | OTP_ID[7:0] | 0x42 |
0x02 | BUCK0_ CTRL_1 | BUCK0_FPWM | 0x1 |
0x02 | BUCK0_ CTRL_1 | BUCK0_ EN_PIN_CTRL | 0x1 |
0x02 | BUCK0_ CTRL_1 | BUCK0_EN | 0x1 |
0x03 | BUCK0_ CTRL_2 | BUCK0_ILIM[2:0] | 0x5 |
0x03 | BUCK0_ CTRL_2 | BUCK0_SLEW_RATE[2:0] | 0x4 |
0x04 | BUCK1_ CTRL_1 | BUCK1_FPWM | 0x1 |
0x04 | BUCK1_ CTRL_1 | BUCK1_ EN_PIN_CTRL | 0x1 |
0x04 | BUCK1_ CTRL_1 | BUCK1_EN | 0x1 |
0x05 | BUCK1_ CTRL_2 | BUCK1_ILIM[2:0] | 0x5 |
0x05 | BUCK1_ CTRL_2 | BUCK1_SLEW_RATE[2:0] | 0x4 |
0x06 | BUCK0_ VOUT | BUCK0_VSET[7:0] | 0xB1 |
0x07 | BUCK1_ VOUT | BUCK1_VSET[7:0] | 0x4D |
0x0C | BUCK0_ DELAY | BUCK0_SHUTDOWN_DELAY[3:0] | 0x0 |
0x0C | BUCK0_ DELAY | BUCK0_STARTUP_DELAY[3:0] | 0x0 |
0x0D | BUCK1_ DELAY | BUCK1_SHUTDOWN_DELAY[3:0] | 0x0 |
0x0D | BUCK1_ DELAY | BUCK1_STARTUP_DELAY[3:0] | 0x0 |
0x10 | GPO_ DELAY | GPO_SHUTDOWN_DELAY[3:0] | 0x0 |
0x10 | GPO_ DELAY | GPO_STARTUP_DELAY[3:0] | 0x0 |
0x11 | GPO2_ DELAY | GPO2_SHUTDOWN_DELAY[3:0] | 0x0 |
0x11 | GPO2_ DELAY | GPO2_STARTUP_DELAY[3:0] | 0x0 |
0x12 | GPO_ CTRL | GPO2_OD | 0x1 |
0x12 | GPO_ CTRL | GPO2_ EN_PIN_CTRL | 0x0 |
0x12 | GPO_ CTRL | GPO2_EN | 0x0 |
0x12 | GPO_ CTRL | GPO_OD | 0x1 |
0x12 | GPO_ CTRL | GPO_ EN_PIN_CTRL | 0x0 |
0x12 | GPO_ CTRL | GPO_EN | 0x0 |
0x13 | CONFIG | STARTUP_DELAY_SEL | 0x0 |
0x13 | CONFIG | SHUTDOWN_DELAY_SEL | 0x0 |
0x13 | CONFIG | CLKIN_PIN_SEL | 0x1 |
0x13 | CONFIG | CLKIN_PD | 0x0 |
0x13 | CONFIG | EN_PD | 0x0 |
0x13 | CONFIG | TDIE _WARN _LEVEL | 0x1 |
0x13 | CONFIG | EN_ SPREAD _SPEC | 0x0 |
0x14 | PLL_CTRL | EN_PLL | 0x1 |
0x14 | PLL_CTRL | EXT_CLK_FREQ[4:0] | 0x1 |
0x15 | PGOOD_CTRL_1 | PGOOD_POL | 0x0 |
0x15 | PGOOD_CTRL_1 | PGOOD_OD | 0x1 |
0x15 | PGOOD_CTRL_1 | PGOOD_WINDOW_BUCK | 0x1 |
0x15 | PGOOD_CTRL_1 | EN_PGOOD_BUCK1 | 0x1 |
0x15 | PGOOD_CTRL_1 | EN_PGOOD_BUCK0 | 0x1 |
0x16 | PGOOD_CTRL_2 | EN_PGOOD_TWARN | 0x1 |
0x16 | PGOOD_CTRL_2 | PG_FAULT_GATES_PGOOD | 0x0 |
0x16 | PGOOD_CTRL_2 | PGOOD_MODE | 0x1 |
0x20 | TOP_ MASK_1 | PGOOD_ INT_MASK | 0x1 |
0x20 | TOP_ MASK_1 | SYNC_CLK _MASK | 0x1 |
0x20 | TOP_ MASK_1 | TDIE_WARN_MASK | 0x1 |
0x20 | TOP_ MASK_1 | I_MEAS_ MASK | 0x1 |
0x21 | TOP_ MASK_2 | RESET_ REG_MASK | 0x1 |
0x22 | BUCK_MASK | BUCK1_PGF_MASK | 0x1 |
0x22 | BUCK_MASK | BUCK1_PGR_MASK | 0x1 |
0x22 | BUCK_MASK | BUCK1_ ILIM_ MASK | 0x0 |
0x22 | BUCK_MASK | BUCK0_PGF_MASK | 0x1 |
0x22 | BUCK_MASK | BUCK0_PGR_MASK | 0x1 |
0x22 | BUCK_MASK | BUCK0_ ILIM_ MASK | 0x0 |