SNVU785B february   2022  – august 2023 TPS389006-Q1

 

  1.   1
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Related Documentation
    2. 1.2 TPS389006-Q1 Applications
  4. 2Schematic, Bill of Materials, and Layout
    1. 2.1 TPS389006Q1EVM Schematic
    2. 2.2 TPS389006Q1EVM Bill of Materials
    3. 2.3 Layout and Component Placement
    4. 2.4 Layout
  5. 3EVM Connectors
    1. 3.1 EVM Test Points
    2. 3.2 EVM Jumpers
  6. 4EVM Setup and Operation
    1. 4.1 Setup and GUI Installations
      1. 4.1.1 TPS389006Q1EVM Hardware Setup
      2. 4.1.2 TPS389006Q1EVM Software Setup
    2. 4.2 Quick Start to TPS389006Q1EVM GUI
    3. 4.3 Example Operation of TPS389xxx-Q1
  7. 5Revision History

EVM Connectors

This section describes the connectors, jumpers, and test points on the EVM as well as how to connect, set up, and properly use the EVM. Each device has an independent supply connection, but all grounds are connected on the board.