SNVU856 November   2023 LMR36500

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Introduction

The LMR36500EVM is configured to deliver a 5-V output to a load requiring 50 mA or less. The switching frequency is set to 1000 kHz, but can be adjusted by changing the state of the RT pin, or connecting a resistor from the RT pin to ground. The LMR36500EVM can be used in many different configurations by substituting other versions of the LMR36500 and re-configuring the board components. The default EVM uses the LMR36500P5RPER device.

See Section 1.4 for more details.