SNVU856 November   2023 LMR36500

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Setup
  7. 3Implementation Results
    1. 3.1 Evaluation Setup
    2. 3.2 Performance Data and Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  9. 5Additional Information
    1. 5.1 Trademarks

Device Information

The default EMV incorporates the LMR36500P5RPER. Table 2-2 provides a list of additional devices that can be used with the LMR36500EVM.

Table 1-2 LMR36500EVM Device Options
Device OPN Mode Output Voltage Frequency
LMR36500F3RPER FPWM 3.3V/Adj 1 MHz/2.2MHz/Adj
LMR36500F5RPER FPWM 5 V/Adj 1 MHz/2.2MHz/Adj
LMR36500P3RPER AUTO 3.3V/Adj 1 MHz/2.2MHz/Adj
LMR36500P5RPER AUTO 5 V/Adj 1 MHz/2.2MHz/Adj