SNVU864 October   2023 TPS3762-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 EVM Connectors
      1. 2.1.1 EVM Jumpers
      2. 2.1.2 EVM Test Points
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 Input Supply Voltage (VDD)
      2. 2.2.2 SENSE
      3. 2.2.3 RESET
      4. 2.2.4 Built-In Self-Test (BIST)
      5. 2.2.5 Built-In Self-Test Enable and Latch Clear (BIST_EN / LATCH_CLR)
      6. 2.2.6 RESET Time Delay (CTR)
      7. 2.2.7 Sense Time Delay (CTS)
  7. 3Implementation Results
    1. 3.1 EVM Performance Results
  8. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  9. 5Additional Information
    1.     Trademarks

Kit Contents

The TPS376XEVM circuit board comes pre-installed with the TPS3762D02OVDDFRQ1 device for full functionality testing of the TPS3762-Q1 family of devices. The TPS376XEVM circuit board comes packaged in a moisture barrier bag inside of antistatic foam layered cardboard box. Also contained in the box is the EVM literature disclaimer.

Table 1-1 Kit Contents
Item Quantity
TPS376XEVM 1