SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
NO. | PARAMETER | 10 Mbps | 100 Mbps | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
1 | td(TX_CLK-TXD) | Delay time, TX_CLK high to TXD[3:0] valid | 5 | 25 | 5 | 25 | ns | ||
td(TX_CLK-TX_EN) | Delay time, TX_CLK to TX_EN valid |