SPRS717L October 2011 – March 2020 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359
PRODUCTION DATA.
NO. | OPP100 | OPP50 | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
1 | tc(SPICLK) | Cycle time, SPI_CLK | 62.5 | 124.8 | ns | ||
2 | tw(SPICLKL) | Typical pulse duration, SPI_CLK low | 0.5P – 3.12(1) | 0.5P + 3.12(1) | 0.5P – 3.12(1) | 0.5P + 3.12(1) | ns |
3 | tw(SPICLKH) | Typical pulse duration, SPI_CLK high | 0.5P – 3.12(1) | 0.5P + 3.12(1) | 0.5P – 3.12(1) | 0.5P + 3.12(1) | ns |
4 | tsu(SIMO-SPICLK) | Setup time, SPI_D[x] (SIMO) valid before SPI_CLK active edge(2)(3) | 12.92 | 12.92 | ns | ||
5 | th(SPICLK-SIMO) | Hold time, SPI_D[x] (SIMO) valid after SPI_CLK active edge(2)(3) | 12.92 | 12.92 | ns | ||
8 | tsu(CS-SPICLK) | Setup time, SPI_CS valid before SPI_CLK first edge(2) | 12.92 | 12.92 | ns | ||
9 | th(SPICLK-CS) | Hold time, SPI_CS valid after SPI_CLK last edge(2) | 12.92 | 12.92 | ns |