SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
Table 7-9 shows the Device Identification Registers.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
PARTIDH | 0x0005 D00A (CPU1) 0x0007 0202 (CPU2) | 2 | Device part identification number(1) | |
TMS320F28379D | 0x**F9 0300 | |||
TMS320F28378D | 0x**FA 0300 | |||
TMS320F28377D | 0x**FF 0300 | |||
TMS320F28376D | 0x**FE 0300 | |||
TMS320F28375D | 0x**FD 0300 | |||
TMS320F28374D | 0x**FC 0300 | |||
REVID | 0x0005 D00C | 2 | Silicon revision number | |
Revision 0 | 0x0000 0000 | |||
Revision A | 0x0000 0000 | |||
Revision B | 0x0000 0002 | |||
Revision C | 0x0000 0003 | |||
UID_UNIQUE | 0x0007 03CC | 2 | Unique identification number. This number is different on each individual device with the same PARTIDH. This can be used as a serial number in the application. This number is present only on TMS Revision C devices. | |
CPU ID | 0x0007 026D | 1 | CPU identification number | |
CPU1 | 0xXX01 | |||
CPU2 | 0xXX02 | |||
JTAG ID | N/A | N/A | JTAG Device ID | 0x0B99 C02F |