SPRS880P December 2013 – February 2024 TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28377D-Q1 , TMS320F28378D , TMS320F28379D , TMS320F28379D-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
td(WAKE-IDLE) | Delay time, external wake signal to program execution resume (2) | cycles | |||
|
Without input qualifier | 40tc(SYSCLK) | |||
With input qualifier | 40tc(SYSCLK) + tw(WAKE) | ||||
|
Without input qualifier | 6700tc(SYSCLK)(3) | |||
With input qualifier | 6700tc(SYSCLK)(3) + tw(WAKE) | ||||
|
Without input qualifier | 25tc(SYSCLK) | |||
With input qualifier | 25tc(SYSCLK) + tw(WAKE) |
Section 6.9.10.3.3 shows the STANDBY mode timing requirements, Section 6.9.10.3.4 shows the switching characteristics, and Figure 6-22 shows the timing diagram for STANDBY mode.