SPRUJ10D May   2022  – September 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Preface: Read This First
    1. 2.1 Sitara MCU+ Academy
    2. 2.2 If You Need Assistance
    3. 2.3 Important Usage Notes
  5. 2Kit Overview
    1. 3.1 Kit Contents
    2. 3.2 Key Features
    3. 3.3 Component Identification
    4. 3.4 BoosterPacks
    5. 3.5 Compliance
    6. 3.6 Security
  6. 3Board Setup
    1. 4.1 Power Requirements
      1. 4.1.1 Power Input Using USB Type-C Connector
      2. 4.1.2 Power Status LEDs
      3. 4.1.3 Power Tree
    2. 4.2 Push Buttons
    3. 4.3 Boot Mode Selection
  7. 4Hardware Description
    1. 5.1  Functional Block Diagram
    2. 5.2  GPIO Mapping
    3. 5.3  Reset
    4. 5.4  Clock
    5. 5.5  Memory Interface
      1. 5.5.1 QSPI
      2. 5.5.2 Board ID EEPROM
    6. 5.6  Ethernet Interface
      1. 5.6.1 Ethernet PHY #1 - CPSW RGMII/ICSSM
      2. 5.6.2 Ethernet PHY #2 - CPSW RGMII/ICSSM
      3. 5.6.3 LED Indication in RJ45 Connector
    7. 5.7  I2C
    8. 5.8  Industrial Application LEDs
    9. 5.9  SPI
    10. 5.10 UART
    11. 5.11 MCAN
    12. 5.12 FSI
    13. 5.13 JTAG
    14. 5.14 Test Automation Header
    15. 5.15 LIN
    16. 5.16 MMC
    17. 5.17 ADC and DAC
    18. 5.18 EQEP and SDFM
    19. 5.19 EPWM
    20. 5.20 BoosterPack Headers
    21. 5.21 Pinmux Mapping
  8. 5References
    1. 6.1 Reference Documents
    2. 6.2 Other TI Components Used in This Design
  9. 6Revision History

LED Indication in RJ45 Connector

The AM263x LaunchPad has two RJ45 network ports for the CPSW RGMII and ICSSM signals of the AM263x SoC. Each RJ45 connector contains two bi-color LEDs that are used to indicate link and activity.

RJ45 Connector LED indication for the Ethernet PHY #1:

Table 4-6 Ethernet PHY #1 RJ45 Connector LED indication
LED Color Indication
Right LED Green Ethernet PHY power established
Yellow Transmit or Receive activity
Left LED Green Link OK
Yellow 1000BT link is up

RJ45 Connector LED indication for the Ethernet PHY #2:

Table 4-7 Ethernet PHY #2 RJ45 Connector LED indication
LED Color Indication
Right LED Green Ethernet PHY power established
Yellow Transmit or Receive activity
Left LED Green Link OK
Yellow 1000BT link is up