- Insert the TMDSCNCD28P55X controlCARD into a TMDSHSECDOCK or other compatible docking station.
- Connect a USB cable to J17 on the TMDSHSECDOCK.
- Flip S1 to the USB-ON position on the
TMDSHSECDOCK. The controlCARD automatically switches to the external 5V
supply.
- LEDs D3 and D6 on the controlCARD illuminate.
Note: TMDSCNCD28P55X controlCARD automatically
switches to the external 5V supply when present. No additional configuration is
required.