SPRZ519 august   2023 IWR2243

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1.     MSS#37
    2.     ANA#08A
    3.     ANA#11
    4.     ANA#12
    5.     ANA#13
    6.     ANA#18A
    7.     ANA#21
    8.     ANA#22A
    9.     ANA#23
    10.     ANA#24
    11.     ANA#25
    12.     ANA#27
    13.     ANA#28
  7.   Trademarks
  8.   Revision History

ANA#23

MIPI CSI2 HS Data TX Differential Voltage Mismatch (Pulse) Marginality

Revision(s) Affected:

IWR2243 ES1.0, ES1.1

Description:

Some devices could fail the MIPI CSI2 HS TX Differential Voltage Mismatch spec [∆VOD=VOD1-|VOD0|] by a few mV on the CSI data lanes at higher temperatures. The MIPI spec for this parameter is 14 mV.

Workaround(s):

None. This failure should typically not impact the data integrity/reception.