SWCU185F january 2018 – march 2023 CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
A pointer entry is an entry where the data are not contained in the entry itself, but the entry holds a pointer to the buffer. Such an entry is indicated by setting config.type to 2. The pointer replaces the data field, as shown in Table 26-12.
Byte Index | Field Name | Bits | Bit Field Name | Type | Description |
---|---|---|---|---|---|
8–11 | pData | W | Pointer to data buffer of size length bytes |
The data is read from or stored in the buffer given by pData. The size of this buffer is given by length, just as for the size of the data field in a general data entry.