SWRA779 September   2023 CC3300 , CC3301

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Main Features
    1. 2.1 Dual Host Interface
    2. 2.2 Shared Host Interface
    3. 2.3 Autonomous Mode
    4. 2.4 Host Interrupt
      1. 2.4.1 Out-of-Band Interrupt
      2. 2.4.2 In-Band Interrupt
  6. 3Interfaces
    1. 3.1 Introduction
    2. 3.2 SDIO Interface
      1. 3.2.1 SDIO Overview
      2. 3.2.2 SDIO Flow Control
    3. 3.3 SPI Interface
      1. 3.3.1 SPI Overview
      2. 3.3.2 SPI Configuration
      3. 3.3.3 SPI Flow Control
    4. 3.4 Uart Interface
      1. 3.4.1 UART Overview
      2. 3.4.2 UART Configuration
      3. 3.4.3 UART Flow Control
    5. 3.5 Pin Count Options
  7. 4Host Communication
    1. 4.1 Protocol Overview
    2. 4.2 SDIO Wrapper
    3. 4.3 SPI Wrapper
  8. 5Boot Flow
    1. 5.1 SDIO
    2. 5.2 SPI

SPI Wrapper

The SPI wrapper includes two 16-bits words of command and address. These fields are populated by the host driver automatically as illustrated in Figure 4-7.

GUID-20230522-SS0I-VSNS-KHBS-CKQGGFDXPH25-low.pngFigure 4-7 SPI Wrapper.