The following figures show thermal performance for operation at 12-V input with no airflow. The images were taken with the board at thermal equilibrium.
Figure 3-5 Board 1, 4-Phase, 12-V Input, 1230-W Load Figure 3-7 Board 1, Bottom, 4-Phase, 12-V Input, 1230-W Load Figure 3-9 Board 1, 2-Phase, 12-V Input, 616-W Load Figure 3-11 Board 1, 2-Phase, 12-V Input, 915-W Load Figure 3-13 Board 2, 4-Phase, 12-V Input, 1228-W Load Figure 3-15 Board 2, Bottom, 4-Phase, 12-V Input, 1228-W Load Figure 3-17 Board 2, 2-Phase, 12-V Input, 615-W Load Figure 3-19 Board 2, 2-Phase, 12-V Input, 903-W Load Figure 3-6 Board 1, 4-Phase, 12-V Input, 1230-W Load Figure 3-8 Board 1, Bottom, 4-Phase, 12-V Input, 1230-W Load Figure 3-10 Board 1, 2-Phase, 12-V Input, 616-W Load Figure 3-12 Board 1, 2-Phase, 12-V Input, 915-W Load Figure 3-14 Board 2, 4-Phase, 12-V Input, 1228-W Load Figure 3-16 Board 2, Bottom, 4-Phase, 12-V Input, 1228-W Load Figure 3-18 Board 2, 2-Phase, 12-V Input, 615-W Load Figure 3-20 Board 2, 2-Phase, 12-V Input, 913-W Load