TIDT196 September 2020 – MONTH
The following figures show reverse switching for two-phase operation. A 14-V constant voltage load is connected across the 12-V input voltage source. The output is powered at no load, and a 54-V 8-A source is connected to the output to test direction reversal. Average power from the 54-V source is 420 W; 12-V source is 56 W; 14-V load is 344 W.