TIDT387 March   2024 LM25148-Q1 , LM74910-Q1 , TPS389006-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPS746-Q1 , TPS7B69-Q1

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
  6. 2Testing and Results
    1. 2.1 Efficiency and Power Loss Graphs
    2. 2.2 VCCINT - Core Rail Current Sharing Tolerances
    3. 2.3 Thermal Images
    4. 2.4 Dimensions
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Start-Up Sequence
    5. 3.5 Front-End Protection (FEP) Test Results

Thermal Images

The thermal images in Figure 3-78 to Figure 2-18 show the thermal performance of all of the rails at the specified input and output conditions. All images were taken at ambient room temperatures after reaching thermal equilibrium.

GUID-20240212-SS0I-QRGJ-BPPQ-DK1BNQN1BWRD-low.svgFigure 2-15 Thermal Image, Pre-Regulator Buck and FEP, 13.5V Input, 5V Output at 12A Load
GUID-20240212-SS0I-DD4W-1BGB-RSSQ1RWW0VZS-low.svgFigure 2-16 VCCINT - Thermal Image, Core Rail, 5V Input, 0.8V Output at 39A Load

The thermal image in Figure 2-17 shows all rails running at the respective full load current (buck 1: 1.0V output at 3A load; buck 2: 1.5V output at 1.1A load; buck 3: 0.88V output at 0.7A load; buck 4: 1.2V output at 1.3A load).

GUID-20240212-SS0I-8FGX-P9RJ-HH6BLRLKT8PR-low.svgFigure 2-17 VCCO, VCCAUX, GTAVCC, GTAVTT - Thermal Image, PMIC, 5V Input
GUID-20240212-SS0I-J6K9-WV5D-BFCVB8GHQWQL-low.svgFigure 2-18 GTAVCCAUX - Thermal Image, LDO Linear Regulator, 5V Input, 1.5V Output at 0.05A Load