TIDUC99
August 2022
TPSM82903
Description
Resources
Features
Applications
5
1
System Description
2
System Overview
2.1
Block Diagram
2.2
Design Considerations
2.3
Highlighted Products
2.4
System Design Theory
2.4.1
Buck Converter Circuit Design Using TPSM82903
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Hardware Requirements
3.2
Test Setup
3.3
Test Results
3.3.1
Startup
3.3.2
Shutdown
3.3.3
Load Transient
3.3.4
Output Ripple
3.3.5
Efficiency
3.3.6
Thermal Performance
3.3.7
Output Voltage vs. Output Current
4
Design and Documentation Support
4.1
Design Files
4.1.1
Schematics
4.1.2
BOM
4.1.3
PCB Layout Recommendations
4.1.3.1
Layout Prints
4.1.4
Altium Project
4.1.5
Gerber Files
4.1.6
Assembly Drawings
4.2
Documentation Support
4.3
Support Resources
4.4
Trademarks
Features
Small total solution size of 20-mm
2
150-mA/mm
2
power density
3-V to 17-V input voltage
Up to 3-A continuous output current
Low I
Q
: 4-uA typical
Integrated inductor
Total system voltage accuracy of ±1.0% across temperature range (-40°C to 125°C)
Operating junction temperature: -40°C to 125°C
DCS-Control™
topology with 100% mode.