TIDUDA6A December 2017 – January 2022
The TIDA-01022 platform has flexible analog inputs to validate system performance with two different input paths:
The transformer coupling consists of an onboard Marki balun, which supports a 500-kHz to 6-GHz input bandwidth with 6-dB insertion loss. The transformer coupling functions to validate the ADC12DJ3200 device performance at the AC input signal.
The LMH5401+LMH6401 path that drives the ADC12DJ3200 can either be DC coupled or AC coupled at the inputs. A typical DC-coupled configuration uses an LMH6401 device to produce a balanced differential output signal for the ADC12DJ3200 input. In general, the use of transformers is to provide SE-DE conversion; however, these transformers are inherently band-pass in nature and are not for use in DC-coupled applications. As a result, a common solution is to use a high-speed amplifier to enable DC-coupling without affecting the ADC performance at higher frequencies. Amplifiers offer a flexible and cost-effective solution when the application requires gain, a flat pass-band with low ripple, DC-level shifts, or a DC-coupled signal path. To DC couple the LMH6401 input path, take care to ensure that the common-mode voltage is set within the input common-mode range of the LMH6401 device.
Figure 3-1 shows the design AFE, which is capable of supporting both AC and DC applications for use in a high-performance digital oscilloscope, direct RF input, multichannel radar, and 5G wireless tester. The front-end design consists of a combination of LMH5401 and LMH6401 devices in cascade mode. In the TIDA-01022 reference design, the LMH5401 device is SE-DE configured to accept 50-Ω input signals. The LMH5401 output drives the LMH6401 (DVGA) for the precise gain adjustment which, in turn, drives a fifth-order 2.2-GHz low-pass filter. An ADC (ADC12DJ3200) digitizes the filtered signal output.
In the first stage of this cascade configuration, the LMH5401 device presents a gain of 4 V/V (12 dB). However, the highest signal bandwidth is 6 GHz in an SE-DE configuration. The 3-dB bandwidth of the LMH6401 is 4.5 GHz, which limits the overall signal bandwidth and allows it to function as a low-pass filter to filter out the harmonics of LMH5401. The LMH6401 gain ranges from –6 dB to 26 dB in 1-dB steps and achieves a 32-dB dynamic range. The LMH6401 device exhibits constant input impedance across the gain setting, which makes it suitable for driving a wideband data converter.
A ±2.5-V dual power supply provides power to both of the LMH5401 and LMH6401 devices. The ADC12DJ3200 requires a zero common-mode input voltage, which the simple resistor divider circuit generates. See the detailed design procedure and calculation for cascaded LMH5401+LMH6401 amplifiers in Cascaded LMH5401 and LMH6401 Reference Design.