TIDUDA6A December 2017 – January 2022
The LMH6401 is a wideband, digitally-controlled variable gain amplifier (DVGA) designed for DC-to-radio frequency applications. The noise and distortion performance are optimized to drive ultra-wideband ADCs. The device offers DC 4.5-GHz bandwidth at a 26-dB gain and gain range from –6 dB to 26 dB in 1-dB steps. The gain control can be done using a standard serial peripheral interface (SPI) and the user can power down the device by using either the power down pin or SPI.