TIDUEZ3B april 2021 – april 2023
This reference design must deal with EMI CE, there is a 1.1-MHz and 5.5-MHz CM noise which can be suppressed with an shielding on PFC choke. Figure 3-19 shows the board CE test result after adding a shielding copper to the PFC choke at 230 VAC and 40-R resistance load.