TIDUF49 February   2024

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 System Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 DP83RG720S-Q1 (Automotive SPE PHY)
      2. 2.3.2 TPS1HTC30-Q1 (HSS)
      3. 2.3.3 LM5157x-Q1 and LM5158x-Q1 (PSE PoDL Boost Converter)
      4. 2.3.4 LMR38020-Q1 (PD PoDL Buck Converter)
      5. 2.3.5 TPS629210-Q1 (PD 5.0V Rail Buck Converter)
      6. 2.3.6 TPS746-Q1 (PD PHY 3.3V Rail LDO)
      7. 2.3.7 TPS745-Q1 (PSE and PD PHY 1.0V Rail LDO)
  9. 3System Design Theory
    1. 3.1 System Design Consideration for TIDA-020060 (PSE)
      1. 3.1.1 Ethernet PHY
      2. 3.1.2 PHY Power Supply
      3. 3.1.3 PSE Specific PoDL Power Supply
    2. 3.2 System Design Consideration for TIDA-020061 (PD)
    3. 3.3 General Design Consideration for PoDL Coupling Decoupling Network
  10. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Software Requirements
    3. 4.3 Test Setup
    4. 4.4 Test Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5. 5.5 Trademarks
  12. 6About the Author

TPS629210-Q1 (PD 5.0V Rail Buck Converter)

The automotive-qualified TPS6292xx-Q1 family of devices are highly-efficient, small, and highly-flexible synchronous step-down DC-DC converters that are easy to use. A wide 3V to 17V input voltage range supports a wide variety of systems powered from either 12V, 5V, or 3.3V supply rails, or single-cell or multicell Li-Ion batteries. The TPS629210-Q1 can be configured to run at either 2.5MHz or 1MHz in a forced PWM mode or a variable frequency (auto PFM) mode. In auto PFM mode, the device automatically transitions to power save mode at light loads to maintain high efficiency. The low 4µA typical quiescent current also provides high efficiency down to the smallest loads. TI's automatic efficiency enhancement (AEE) mode holds a high conversion efficiency through the whole operation range without the need of using different inductors by automatically adjusting the switching frequency based on input and output voltages. In addition to selecting the switching frequency behavior, the MODE/S-CONF input pin can also be used to select between different combinations of external and internal feedback dividers and enabling and disabling the output voltage discharge capability. In the internal feedback configuration, a resistor between the FB/VSET pin and GND can be used to select between 18 different output voltage options.