The TIDA-010936 employs the four jumpers detailed
in Table 4-1.
Table 4-1 TIDA-010936 Jumper SettingsJUMPER | FUNCTION | POPULATED | NOT POPULATED |
---|
J1, J4 | Test and validation | N/A | Default |
J7 | 5V supply | 5.5V to LDO for 5V(1) | Onboard power (default), (2) |
J8 | 3.3V supply | Onboard (default) | External 3.3V |
R48, R47 | 3.3V or 5V for LaunchPad | Supply Launchpad | Not populated (default)LaunchPad uses own USB power |
(1) If J7 is populated, 5.5V is supplied to LDO (U12), R68 needs to be populated and R65 needs to be removed.
(2) When J7 (default) is not populated, the board has 5V. If using an external 5.5V to LDO (U12), remove R65 and populated the components related to U12.
CAUTION: Do not populate R48 and R47 at the same time. When R48 or R47 are populated, make sure the C2000 LaunchPad is not powered through USB. To accomplish this setup, remove the jumpers JP1 and J16 on the F28P65X LaunchPad.