SNVS192C October 2002 – November 2015 LP3992
PRODUCTION DATA.
The LP3992 regulator is designed to meet the requirements of portable, battery-powered systems providing an accurate output voltage, low noise, and low quiescent current. Battery life is prolonged by the ability of the LP3992 to provide a 1.5-V output from the low input voltage of 1.9 V. Additionally, when switched to a shutdown mode via a logic signal at the enable (EN) pin, the power consumption is reduced to virtually zero. The LP3992 also features short-circuit and thermal-shutdown protection.
The LP3992 is designed to be stable with space-saving ceramic capacitors as small as 1 µF. Performance is specified for a –40°C to +125°C temperature range.
For output voltages other than 1.5 V, and for additional package options, contact TI.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP3992 | SOT-23 (5) | 2.90 mm × 1.60 mm |