MSP430™ MCU design & development
Explore design options and find resources for MSP430 microcontrollers (MCUs) to help make it easier for you to get to market.
Hardware development
Start evaluating our MSP430 MCU portfolio by leveraging a modular ecosystem that gives you flexibility to evaluate the MCUs, using the LaunchPad™ development kits, BoosterPack™ plug-in modules, and application specific evaluation modules (EVM). LaunchPad kits and BoosterPacks are your main evaluation platform for most MSP430 developments.
Hardware development tools
LaunchPad development kits
MSP430FR2355 LaunchPad™ development kit
The MSP-EXP430FR2355 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2355 Value Line microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x Value Line MCU platform, including on-board debug probe for (...)
MSP430FR6989 LaunchPad™ development kit
The MSP-EXP430FR6989 LaunchPad Development Kit is an easy-to-use Evaluation Module (EVM) for the MSP40FR6989 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FRx FRAM microcontroller platform, including on-board emulation for programming, (...)
MSP430FR2311 LaunchPad™ development kit
The MSP-EXP430FR2311 LaunchPad™ development kit is an easy-to-use microcontroller development board for MSP430FR2000, MSP430FR21xx and MSP430FR23xx MCUs. It contains everything needed to start developing quickly including on-board emulation for programming, debugging and energy measurements. The (...)
MSP430FR5969 LaunchPad™ development kit
Ultra-low-power FRAM technology now joins the LaunchPad family.
The MSP-EXP430FR5969 LaunchPad Development Kit is an easy-to-use microcontroller development board for the MSP430FR5969 MCU. It contains everything needed to start developing quickly on the MSP430FRxx FRAM platform, (...)
MSP430FR2476 LaunchPad™ 개발 키트
The LP-MSP430FR2476 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSP430FR2476 value line sensing microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR2x value line sensing MCU platform, including on-board (...)
MSP430FR5994 LaunchPad™ development kit
The MSP-EXP430FR5994 LaunchPad™ Development Kit is an easy-to-use evaluation module (EVM) for the MSP430FR5994 microcontroller (MCU). It contains everything needed to start developing on the ultra-low-power MSP430FR5x FRAM microcontroller platform, including on-board debug probe for programming, (...)
BoosterPack plug-in modules
오디오 신호 처리 BoosterPack 플러그인 모듈
When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers (...)
MSP430 CapTIvate™ MCU 터치 키패드 부스터팩 플러그인 모듈
The BOOSTXL-CAPKEYPAD is an easy-to-use evaluation module (EVM) for the MSP430FR2522 capacitive touch sensing microcontroller (MCU) with CapTIvate™ technology. The BOOSTXL-CAPKEYPAD can be used in three different ways - with a LaunchPad™ development kit, with the CapTIvate (...)
교육용 부스터팩 MKII
The Educational BoosterPack MKII offers a high level of integration for developers to quickly prototype complete solutions. Various analog and digital inputs/outputs are at your disposal including an analog joystick, environmental and motion sensors, RGB LED, microphone, (...)
연료 탱크 MKII 배터리 부스터팩 플러그인 모듈
The Fuel Tank MKII BoosterPack™ plug-in module is the next generation design of the original Fuel Tank BoosterPack module. It includes next-generation TI battery monitoring ICs and other new features to make it easier to use. It allows TI LaunchPad™ development kits to be powered from (...)
적외선(IR) BoosterPack 플러그인 모듈
The BOOST-IR BoosterPack™ Plug-in Module can be plugged into a LaunchPad™ Development Kit for simple integration of Infrared (IR) transceiver functionality. Users can start developing remote control applications with the on-board keypad, IR LED transmitter, and IR receiver + demodulator.
On-chip IR (...)
Application specific EVMs
정전식 터치 MSP430FR2676 MCU 보드
The MSP430FR2676 CapTIvate™ touch MCU board (CAPTIVATE-FR2676) is a simple evaluation board for evaluating capacitive touch and proximity sensors through the use of plug-in sensor boards (sold separately).
The MCU board has a 20-pin female debug connector to debug the on-board MSP430FR2676 (...)
정전식 터치 MSP430FR2633 MCU 보드
MSP430FR6047 초음파 센서 평가 모듈
The EVM430-FR6047 evaluation kit is a development platform to evaluate the performance of the MSP430FR6047 MCUs for ultrasonic sensing applications (e.g. smart water meters). The MSP430FR6047 MCU is an ultra-low-power device with an integrated ultrasonic sensing analog front end (USS) for high (...)
MSP430FR6043 초음파 센서 평가 모듈
MSP430i2040 보조 계량 EVM
This embedded metering (sub-meter/e-meter) EVM is designed based on the MSP430i2040. The EVM can be connected to the mains (or to DC) and the load directly. The EVM measures the electrical parameters of the load and the result of measurement can be read from the UART port. This EVM provided with (...)
EVM430-F6736 - 미터링을 위한 MSP430F6736 EVM
MSP430F67641 SoC를 지원하는 다상 전기 계량기
This EVM implements a complete smart meter design using the MSP430F67641 polyphase metering System on Chip. The design meets all requirements for ANSI/IEC Class 0.5 accuracy. The F67641 SoC features 128KB of on-chip flash plus a 320-segment LCD controller for a single-chip solution to low-cost (...)
EVM430-F6779 - 3상 전자 와트-시간 계측용 EVM
This EVM430-F6779 is a three-phase electricity meter evaluation module based on the MSP430F6779 device. The E-meter has inputs for three voltages and three currents, as well as an additional connection to setup anti-tampering. It allows a customer to test the new (...)
Software
Our wide range of software and development tools (royalty and license free) provide access to all components needed for the evaluation and production of your embedded system.
The MSP430Ware software is a collection of design resources for developing with MSP430 MCUs including a wide selection of highly abstracted software libraries. The software is available as a component of Code Composer Studio™ IDE desktop and cloud versions, or as a standalone package.
The CapTIvate™ MCU design center GUI is a one-stop resource for everything related to CapTIvate capacitive sensing technology integrated on MSP430 microcontrollers. It includes tools, documentation and software examples that can simplify and accelerate capacitive touch designs.
The energy measurement design center is a rapid development tool that enables energy measurement using a graphical user interface (GUI), documentation, software library and examples that can simplify development and accelerate designs in a wide range applications.
The ultrasonic design center is a one-stop resource to develop ultrasonic sensing applications. Our resource includes tools, a GUI, documentation, software libraries and application examples.
The USB Developers Package for MSP430 is a software package containing all necessary source code and sample applications required for developing a USB-based MSP430 project. The package only supports MSP430 USB devices.
TI Developer Zone
Simplify your development tasks and accelerate your time-to-market with our proven hardware, software and development tools. Everything you need to move forward to production is at your fingertips. We are here to help you navigate the development process and accelerate your embedded system design.
Our comprehensive ecosystem can help simplify your design process. Find resources and explore options for MSP430™ microcontrollers to make it easier for you to get to market faster.
Code Composer Studio includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler and many other features. The intuitive IDE takes you through each step of the application development flow. Familiar tools and interfaces make getting started simple.
Programming tools
MSP MCU 프로그래머 및 디버거
The MSP-FET is a powerful emulation development tool – often called a debug probe – which allows users to quickly begin development on MSP low-power microcontrollers (MCU).
It supports programming and real-time debugging over both JTAG and SBW interfaces. Furthermore, the MSP-FET also provides a (...)
MSP-GANG 생산 프로그래머
MSP Gang 프로그래머(MSP-GANG)는 최대 8개의 동일한 MSPM0/MSP430/MSP432 플래시 또는 FRAM 장치를 동시에 프로그래밍할 수 있는 MSPM0/MSP430™/MSP432™ 장치 프로그래머입니다. 이는 표준 RS-232 또는 USB 연결을 사용하여 호스트 PC에 연결하고 사용자가 프로세스를 완벽하게 사용자 지정할 수 있는 유연한 프로그래밍 옵션을 제공합니다.
MSP 저전력 마이크로컨트롤러용 부트로더(BSL)
The bootloader (BSL) on MSP430™ microcontrollers (MCUs) lets users communicate with embedded memory in the MSP MCUs during the prototyping phase, final production, and in service. This is done through standard interfaces such as UART, I2C, SPI, and USB. Both the programmable memory (Flash/FRAM) and (...)
UniFlash 플래시 프로그래밍 도구
UniFlash는 TI 마이크로컨트롤러와 무선 연결성 장치의 온칩 플래시와 TI 프로세서용 온보드 플래시 프로그래밍을 위한 소프트웨어 도구입니다. UniFlash는 그래픽과 명령줄 인터페이스를 모두 제공합니다.
UniFlash는 TI 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux® 및 macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.
지원 장치: CC13xx, CC23xx, CC25xx, CC26xx, CC32xx, C2000™ 마이크로컨트롤러, MSP430™ (...)