Digital power
Implement power supplies across a wide range of topologies while exceeding performance standards and delivering highest efficiency and power density
Flexibility, efficiency and integration for your dynamic system needs
Our easy-to-use digital-power controllers help optimize your power design's performance and cost. Our unique architecture and powerful GUI offer best-in-class loop latency, higher power density, improved accuracy and efficiency. Modern power supplies require advanced control methods and complex topologies like multi-phase or totem-pole power factor correction (PFC), bidirectional or inverting DC/DCs, current mode resonant inductor-inductor-capacitor and synchronous rectification. Our devices require fewer development resources and less time to pass your power-supply specifications.
Select by type
Digital-power controllers
We've optimized our digital-power controllers for existing and new industrial and enterprise markets, including telecommunications and server power, offboard chargers and solar power.
SR MOSFET gate drivers
Synchronous rectifier (SR) MOSFETs are high-speed gate drivers featuring high-drive capability and body-conduction sensing to improve system performance when used with digital-power controllers.
Why choose our digital power controllers?
Comprehensive analog integration
Achieve faster operating frequencies and smaller components with dedicated power peripherals, feedback and high-resolution PWM control to achieve faster control loops and greater power density
Flexible power topologies
Get precise waveform control regardless of topology with high-resolution phase, period and duty-cycle controls. Our controllers are easily programmable for PFC, AC/DC and isolated DC/DC power supplies
Ease of use
Accelerate your development with our Fusion Digital Power™ GUI and fusion express API, and leverage Code Composer Studio™ software for proprietary code development, code debugging and flashing
Power trends
High efficiency digital-power controller
Our digital-power controllers provide dedicated hardware peripherals with simpler firmware development to maximize power density and efficiency with flexbility to implement many power topologies. Developed and optimized for power-supply applications, our digital-power controllers do not limit bandwidth, latency or transient response which saves MIPS for housekeeping or multi-tasking. Dual memeory bank architecture makes firmware updates seamless with zero downtime. Control schemes can be non-linear, zero-voltage switching (reasonant or PWM), with analog modules providing dead-time compensation for higher average efficiency plus robust fault protections.
Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B)
PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching
power density을 위한 주요 제품
Low EMI digital-power controllers
With our digital-power controllers, you can implement power supplies that leverage zero-voltage switching, frequency dithering and reactive current compensation with EMI performance passing ciritcal standards with sufficient margin. Our digital-power controllers are also less susceptible to noise, interference and interaction.
Increase power factor by digitally compensating PFC EMI-capacitor reactive curre
UCD3138 Family - Practical Design Guideline (Rev. B)
Low EMI을 위한 주요 제품
기술 리소스
Using the UCD3138PFCEVM-026 (Rev. B)
Introduction to digital power controllers
Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C)
주요 애플리케이션 알아보기
유연한 디지털 전원 솔루션으로 텔레콤 정류기 및 서버 전원 애플리케이션을 위한 전원 솔루션 최적화
TI의 디지털 전원 절연 컨트롤러를 사용하면 운영 비용을 낮추고, 효율성과 안정성을 높이고, 개발 시간을 단축하는 동시에 시스템 통합을 개선하고, 고급 기능 및 보호를 제공할 수 있습니다.
장점:
- 복잡한 제어 알고리즘 및 시스템 레벨 기능을 위한 8개 샘플링을 지원하는 31.25MHz, 32비트 ARM7 및 16MHz 오류 아날로그-디지털 컨버터(EADC).
- 정밀 신호 생성 및 측정을 위한 12비트 1MSPS ADC 및 10비트 유효 DAC.
- 적응형 데드 타임 제어, 라이브 펌웨어 업데이트 및 UART, SPI, PMBus, I2C와 같은 여러 통신 인터페이스
주요 리소스
- TIDA-00707 – 전자 계량기를 지원하는 텔레콤 및 서버 PSU를 위한 1KW, 소형, 97.5% 효율성, 디지털 PFC 레퍼런스 디자인
- TIDA-00705 – 480W, 97% η 효율, 초소형(480W/in3), 양방향 DC-DC 레퍼런스 디자인
- UCD3138A – 절연 전원용 UCD3138A 고집적 디지털 컨트롤러
- Designing a digital power supply: How to write firmware – Technical article
- Advancing Power Supply Solutions Through the Promise of GaN – White paper
- CCSTUDIO – Code Composer Studio™ 통합 개발 환경(IDE)
- FUSION-DIGITAL-POWER-STUDIO – Fusion Digital Power Studio
다양한 전원 토폴로지에 최적화된 TI의 디지털 제어 솔루션을 사용하여 차량 전기화를 가속화하십시오.
TI의 디지털 전원 절연 컨트롤러를 사용하면 전기 자전거 애플리케이션을 위한 더 스마트하고 안전한 전기 자동차 충전 솔루션을 만들 수 있습니다. TI의 컨트롤러는 출력 전원 제어 및 정확도를 개선하고, 더 높은 전력 밀도를 지원하여 더 빠르고 동적 응답을 지원하며, 충전 요구 사항에 따라 효율적인 전력 역률 보정 및 DC/DC 변환을 제공합니다.
장점:
- 다양한 전력 레벨을 위한 레퍼런스 설계.
- Code Composer Studio™ 소프트웨어와 함께 Fusion Digital Power™ GUI와 같은 전용 전원 설계 툴.
- 설계 주기를 단축하는 데 도움이 되는 애플리케이션 및 소프트웨어 개발 키트.
주요 리소스
- UCD3138A64 – 절연 전원용 고집적 디지털 컨트롤러
- UCD3138128A – 절연 전원을 위한 고집적 디지털 컨트롤러
- UCD3138PFCEVM-026 – UCD3138 디지털 역률 보정 사전 레귤레이터 평가 모듈
- UCD3138PSFBEVM-027 – UCD3138PSFBEVM-027 평가 모듈
- Designing a digital power supply: How to write firmware – Technical article
- 디지털 전원 컨트롤러 소개 – 비디오 시리즈
- CCSTUDIO – Code Composer Studio™ 통합 개발 환경(IDE)
설계 및 개발 자료
40핀 오픈 루프 디지털 전원 컨트롤러용 UCD3138 평가 모듈
UCD3138 디지털 역률 보정 사전 레귤레이터 평가 모듈
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
UCD3138A64 제어 카드 평가 모듈
The Texas Instruments UCD3138A64CEVM-660 evaluation module (EVM) functions as a control card for UCD3138A64 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A64 device or as a control card for (...)