가시광선 제품 (420 ~ 700 nm)
가시광 파장을 이용한 3D 프린팅 및 디지털 노출 최적화를 통해 높은 신뢰도, 높은 정확도, 높은 광학 전력, 고속 성능 구현
설계 및 개발 자료
DLP® 제품 광학 모듈 검색 툴
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP® LightCrafter™ 단일 DLPC900 평가 모듈
This DLP evaluation module (EVM) houses a single DLPC900 digital micromirror device (DMD) controller, allowing for configurable control of the DLPLCR65EVM and other compatible DMD EVMs. It features input/output triggers for convenient synchronization with cameras, sensors, or other peripheral (...)
DLP® 0.65인치, 1080p, S600 DMD(디지털 마이크로미러 디바이스) 평가 모듈
This DLP evaluation module (EVM) houses the DLP6500FYE, a 0.65-inch 2xLVDS digital micromirror device (DMD) containing 1920 x 1080 micromirrors with 7.56-µm pitch. When paired with the DLPLCRC900EVM, users get pixel accurate control with 1-bit pattern rates up to 9,523-Hz.
The DLPLCR65EVM is the (...)