SLOS946A May   2016  – December 2016 TAS5722L

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Adjustable I2C Address
      2. 7.3.2 I2C Interface
        1. 7.3.2.1 Writing to the I2C Interface
        2. 7.3.2.2 Reading from the I2C Interface
      3. 7.3.3 Serial Audio Interface (SAIF)
        1. 7.3.3.1 Stereo I2S Format Timing
        2. 7.3.3.2 Stereo Left-Justified Format Timing
        3. 7.3.3.3 Stereo Right-Justified Format Timing
        4. 7.3.3.4 TDM Format Timing
      4. 7.3.4 Audio Signal Path
        1. 7.3.4.1 High-Pass Filter (HPF)
        2. 7.3.4.2 Amplifier Analog Gain and Digital Volume Control
        3. 7.3.4.3 Digital Clipper
        4. 7.3.4.4 Class-D Amplifier Settings
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode (SDZ)
      2. 7.4.2 Sleep Mode
      3. 7.4.3 Mode Timing
      4. 7.4.4 Auto Sleep Mode
      5. 7.4.5 Active Mode
      6. 7.4.6 Mute Mode
      7. 7.4.7 Faults and Status
    5. 7.5 Register Maps
      1. 7.5.1 I2C Register Map Summary
      2. 7.5.2 Register Maps
        1. 7.5.2.1  Device Identification Register (0x00)
        2. 7.5.2.2  Power Control Register (0x01)
        3. 7.5.2.3  Digital Control Register 1 (0x02)
        4. 7.5.2.4  Register Name (offset = ) [reset = ] or (address = ) [reset = ]
        5. 7.5.2.5  Volume Control Register (0x04)
        6. 7.5.2.6  Analog Control Register (0x06)
        7. 7.5.2.7  Fault Configuration and Error Status Register (0x08)
        8. 7.5.2.8  Digital Clipper 2 Register (0x10)
        9. 7.5.2.9  Digital Clipper 1 Register (0x11)
        10. 7.5.2.10 Digital Control Register 3 (0x13)
        11. 7.5.2.11 Analog Control Register 2 (0x14)
  8. Applications and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Design Procedure
        1. 8.2.2.1 Overview
        2. 8.2.2.2 Select the PWM Frequency
        3. 8.2.2.3 Select the Amplifier Gain and Digital Volume Control
        4. 8.2.2.4 Select Input Capacitance
        5. 8.2.2.5 Select Decoupling Capacitors
        6. 8.2.2.6 Select Bootstrap Capacitors
      3. 8.2.3 Application Performance Plots
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Package Option Addendum
      1. 12.1.1 Packaging Information
      2. 12.1.2 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Mono Class-D Amplifier
    • 15 W @ 0.02% THD Continuous into 4 Ω,
      17 V
  • >90% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Audio performance(PVDD = 16.5 V, RSPK = 4Ω)
    • Idle Channel Noise = 45 μVRMS (A-Wtd)
    • THD+N = 0.04% (at 1 W, 1 kHz)
    • SNR=106 dB A-Wtd (Ref.to THD+N = 1%)
  • I2S input : 32 kHz to 96 kHz
  • TDM Audio Input
    • Up to 8 Channels (32-bit, 96 kHz)
  • I2C Control with 8 Selectable I2C Address
  • Power Supplies
    • Power Amplifier: 4.5 V to 17 V
    • Digital I/O: 1.8 V
  • Robustness features
    • Clock Error Detector, DC Offset and Short-Circuit Protection
    • Over Voltage, Under Voltage and Over Temperature Protection

Applications

  • Sub Woofers, Boom Boxes, Sound Bars, Building Automation
  • Powered Speakers, Personal Computers
  • Surround Sound Systems,1-channel Audio System

Description

The TAS5722L device is a high-efficiency mono Class-D audio power amplifier which includes integrated digital output clipper, several gain options, and a wide power supply operating range. It operates with a nominal supply voltage from 4.5 V to 17 VDC.

TAS5722L is optimized for high transient power capability to utilize the dynamic power headroom of small loudspeakers. It is capable of delivering more than 15 W of continuous power into a 4-Ω speaker.

The digital time division multiplexed (TDM) interface enables up to 8 devices to share the same bus.

The TAS5722L device is available in a 4 mm × 4 mm, 32-pin QFN package.

Device Information(1)

DEVICE NAME PACKAGE BODY SIZE
TAS5722L QFN (32) 4 mm × 4 mm
For all available packages, see the orderable addendum at the end of the document.

Simplified Schematic

TAS5722L SLOS946_simp_sys_diag_L5722.gif