TLV320AIC1103
- 2.7-V Operation
- Two Differential Microphone Inputs, One Differential Earphone Output, and One Single-Ended Earphone Output
- Programmable Gain Amplifiers for Transmit, Receive, Sidetone, and Volume Control
- Earphone Mute and Microphone Mute
- On-Chip I2C Bus, Which Provides a Simple, Standard, Two-Wire Serial Interface With Digital ICs
- Programmable for 15-Bit Linear Data or 8-Bit Companded (u-Law or A-Law) Data
- Available in a 32-Pin Thin Quad Flatpack (TQFP) Package and an 80-Pin GQE MicroStar Junior™ Ball Grid Array (BGA)
- Designed for Analog and Digital Wireless Handsets and Telecommunications Applications
- Dual-Tone Multifrequency (DTMF) and Single Tone Generator
- Pulse Density Modulated (PDM) Buzzer Output
- APPLICATIONS
- Digital Handset
- Digital Headset
- Cordless Phones
- Digital PABX
- Digital Voice Recording
MicroStar Junior is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.
The PCM codec is designed to perform transmit encoding analog/digital (A/D) conversion, receive decoding digital/analog (D/A) conversion, and transmit and receive filtering for voice-band communications systems. The device operates in either the 15-bit linear or 8-bit companded (u-law or A-Law) mode, which is selectable through the I2C interface. The PCM codec generates its own internal clocks from a 2.048-MHz master clock input.
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Data sheet | PCM Codec datasheet | 28 Dec 2001 | |
| EVM User's guide | TLV320AIC110xEVM-K User's Guide (Rev. A) | 27 Jan 2011 | ||
| EVM User's guide | TLV320AIC1103/1109/1110EVM - User Guide | 21 Mar 2003 | ||
| User guide | DSP - CODEC Development Platform | 26 Sep 2002 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| TQFP (PBS) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.