TVS1801 18-V bidirectional flat-clamp surge protection device | TI.com

TVS1801 (ACTIVE) 18-V bidirectional flat-clamp surge protection device

 

Description

The TVS1801 device shunts up to 30 A of IEC 61000-4-5 fault current to protect systems from high-power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1-kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS1801 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS1801 has a ±18-V operating range to enable operation in systems that require protection against reverse wiring conditions.

In addition, the TVS1801 is available in a small SON footprint designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS1801 against 5000 repetitive surge strikes at 125°C with no shift in device performance.

The TVS1801 is part of TI’s Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to the Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.

Features

  • Protection Against 1-kV, 42-Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
  • Bidirectional Polarity Enables Protection Against Bipolar Signaling or Miswiring Conditions
  • Clamping Voltage of 27.4 V at 30 A of 8/20-µs Surge Current
  • Standoff Voltage: ±18 V
  • Small 3-mm x 3-mm SON Footprint
  • Survives Over 5,000 Repetitive Strikes of 30-A 8/20-µs Surge Current at 125°C
  • Robust Surge Protection
    • IEC61000-4-5 (8/20 µs): 30 A
    • IEC61643-321 (10/1000 µs): 4.5 A
  • Low Leakage Current
    • 0.4-nA Typical at 27°C
    • 280-nA Maximum at 85°C
  • Low Capacitance: 65 pF
  • Integrated Level 4 IEC 61000-4-2 ESD Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
TVS1801 Order now 1     44     18     8     30     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     8     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.05     27.4    
TVS0701 Order now 1     55     7     8     30     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     6     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.03     11    
TVS1401 Order now 1     45     14     8     30     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     12     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.05     20.5    
TVS2201 Order now 1     80     22     8     30     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     15     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.055     29.6    
TVS2701 Order now 1     40     27     8     27     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     16     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.05     34    
TVS3301 Order now 1     40     33     8     27     General Purpose     Flat-clamping
Surge Protection    
Bi-Directional     100     Catalog     -40 to 125     SON | 8     8SON: 9 mm2: 3 x 3 (SON | 8)     0.055     40