SN75471
PERIPHERAL DRIVERS FOR HIGH-VOLTAGE HIGH-CURRENT DRIVER APPLICATIONS
- Characterized for Use to 300 mA
- High-Voltage Outputs
- No Output Latch-Up at 55 V (After Conducting 300 mA)
- Medium-Speed Switching
- Circuit Flexibility for Varied Applications and Choice of Logic Function
- TTL-Compatible Diode-Clamped Inputs
- Standard Supply Voltages
- Plastic DIP (P) With Copper Lead Frame Provides Cooler Operation and Improved Reliability
Series SN75471 dual peripheral drivers are functionally interchangeable with series SN75451B and series SN75461 peripheral drivers, but are designed for use in systems that require higher breakdown voltages than either of those series can provide at the expense of slightly slower switching speeds than series 75451B (limits are the same as series SN75461). Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.
The SN75471, SN75472, and SN75473 are dual peripheral AND, NAND, OR,and NOR drivers, respectively, (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.
Series SN75471 drivers are characterized for operation from 0°C to 70°C.
技術文件
類型 | 標題 | 日期 | ||
---|---|---|---|---|
* | Data sheet | Dual Peripheral Drivers datasheet | 1990年 5月 1日 |
設計與開發
如需其他條款或必要資源,請按一下下方的任何標題以檢視詳細頁面 (如有)。
PSPICE-FOR-TI — PSpice® for TI 設計與模擬工具
封裝 | 引腳 | 下載 |
---|---|---|
PDIP (P) | 8 | 檢視選項 |
SOIC (D) | 8 | 檢視選項 |
訂購與品質
- RoHS
- REACH
- 產品標記
- 鉛塗層/球物料
- MSL 等級/回焊峰值
- MTBF/FIT 估算值
- 材料內容
- 資格摘要
- 進行中可靠性監測
- 晶圓廠位置
- 組裝地點
建議產品可能具有與此 TI 產品相關的參數、評估模組或參考設計。