PMP9176

Ultra Wide Input Voltage Range AC-DC Buck Converter using UCC28910 Reference Design

PMP9176

Design files

Overview

The PMP9176 reference design uses Buck converter to convert ultra wide AC input voltage (50Vac to 275Vac) to a 9V/1.1W DC output with UCC28910 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.

Output voltage options PMP9176.1
Vin (Min) (V) 50
Vin (Max) (V) 275
Vout (Nom) (V) 9
Iout (Max) (A) .12
Output Power (W) 1.08
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- DCM
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAV5.PDF (1706 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAM8.PDF (101 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC513.ZIP (177 KB)

Design file that contains information on physical board layer of design PCB

SLURAM7.PDF (86 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP9176 Test Results Nov 19, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.